Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
Renesas
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Renesas
301-330 of 476 reference designs
Filter values
RAA230232, Rev. 1.00
Buck Converter
|
V
in
5 V
|
Outputs
3.3 V / 3 A, 1.2 V / 3 A
RAA230233, Rev. 1.00
Buck Converter
|
V
in
4.5-16 V
|
Output
6 V / 3 A
RAA230233, Rev. 1.00
Buck Converter
|
V
in
4.5-16 V
|
Output
6 V / 3 A
RAA230233, Rev. 1.00
Buck Converter
|
V
in
4.5-16 V
|
Output
6 V / 3 A
RAA230401, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.8 V / 0.5 A, 3.3 V / 0.5 A, 3 V / 0.5 A, 2.5 V / 0.5 A
RAA230401, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA230402, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
3.3 V / 1 A, 1.2 V / 1.5 A
RAA230402, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
3.3 V / 0.5 A, 1.8 V / 0.5 A, 3 V / 0.5 A, 2.5 V / 0.5 A
RAA230403, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
2.5 V / 0.5 A, 1.8 V / 0.5 A, 3 V / 0.5 A, 3.3 V / 0.5 A
RAA230403, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA230404, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
2.5 V / 0.5 A, 3 V / 0.5 A, 1.8 V / 0.5 A, 3.3 V / 0.5 A
RAA230404, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA230405, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
3 V / 0.5 A, 2.5 V / 0.5 A, 1.8 V / 0.5 A, 3.3 V / 0.5 A
RAA230405, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA230406, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA230406, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.8 V / 0.5 A, 2.5 V / 0.5 A, 3 V / 0.5 A, 3.3 V / 0.5 A
RAA230407, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA230407, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.8 V / 0.5 A, 3.3 V / 0.5 A, 3 V / 0.5 A, 2.5 V / 0.5 A
RAA230408, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
3.3 V / 1 A, 1.2 V / 1.5 A
RAA230408, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
3 V / 0.5 A, 3.3 V / 0.5 A, 2.5 V / 0.5 A, 1.8 V / 0.5 A
RAA230409, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
3 V / 0.5 A, 2.5 V / 0.5 A, 1.8 V / 0.5 A, 3.3 V / 0.5 A
RAA230409, Rev. 1.02
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1300-2000 kHz
|
Outputs
1.2 V / 1.5 A, 3.3 V / 1 A
RAA2S4251 | Demoboard RAA2S425X Evaluation Board, Rev. 6
Sensors
RAA489204, Rev. 1.01
Other Topology
RAA808013 | Demoboard RTKA808013DE0000BU, Rev. 1.00
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3 V / 1.2 A
RAA808015 | Demoboard RTKA808015DE0000BU, Rev. 1.00
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.2 V / 5 A
R-IN32M3, Rev. 1.04
Other Topology
RIN32M4CL3, Rev. 1
Other Topology
RL78 | Demoboard RL78/G1P, Rev. 1
FPGA
RL78 | Demoboard RL78G14, Rev. 2
Other Topology
previous
1
...
9
10
11
12
13
...
16
next
Cart
Your cart is empty.
Get samples and quotes