IC manufacturers Renesas

IC manufacturers (108)

Renesas RAA230404

3-ch Step-Down Switching Regulator + 1-ch LDO

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency1300-2000 kHz
Output 11.2 V / 1.5 A
Output 23.3 V / 1 A
IC revision1.02

Description

The RAA23040x is a power supply IC that has 3-ch step-down Switching Regulator containing power MOSFETs and 1-ch LDO.

Features

  • Switching Regulator (ch1, ch3, ch4)
  • ¾ Synchronous rectification type step-down circuit
  • ¾ Integrated power MOSFETs
  • ¾ Internal phase compensator
  • ¾ Power good function (ch1)
  • ¾ Low power mode
  • (ch1, ch3 and ch4 operate at low frequency and reduce the power consumption of the IC.)
  • ¾ Switching frequency: 1.3 MHz to 2 MHz (variable)
  • ¾ Internal timer-latch-type short-circuit protector
    • LDO (ch2)
  • ¾ Internal over current protector (foldback-current limiting)
    • Common part
  • ¾ Independent On/Off control for each channel
  • ¾ Internal digital soft-start function (adjustable soft-start time)
  • ¾ Internal discharge circuit
  • ¾ Internal timer-latch-type thermal shutdown circuit (shutdown temperature: 150°C or higher)
  • ¾ Internal recovery-type under voltage lockout circuit

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 1.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.5 A
Saturation Current1.15 A
Self Resonant Frequency90 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 1.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
Check availability