IC manufacturers Renesas

IC manufacturers (108)

Renesas R-IN32M3

CPU Card With R-IN32M3 Module - Solution Kit for R-IN32M3 Module

Overview

TopologyOther Topology
IC revision1.04

Description

This solution kit mounts an R-IN32M3 module on a CPU card capable of motor control with the RX MCU. You can evaluate motor control using PROFINET® and EtherNet/IP™ industrial network communications by connecting to the inverter board that is included in the separately sold 24V Motor Control Evaluation System for RX23T. This board can also be operated as a standalone with an inverter board. It is useful for evaluating PROFINET® and EtherNet/IP™ industrial network communications and can reduce application development time.

Features

  • CPU card mounted with R-IN32M3 module
  • RX66T host CPU
  • Can connect to 24V Motor Control Evaluation System for RX23T inverter board
  • Includes a motor control sample program for RX66T (sensorless vector control); control the operation of a motor via PROFINET® or EtherNet/IP™
  • Built-in LED for indicating protocol status
  • Simple master function, firmware updating, module configuration, and error logging
  • CPU card capable of Ethernet communication; can be charged via mini-USB

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
Number of Position
Code
Ingress Protection Code
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 2, 6.02 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles2 
Length6.02 mm
Vaporphase processnot specified 
–
–
–
Actuator ColorWhite 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 1 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length1 mm
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance450 MHz 
Rated Current 21200 mA
DC Resistance0.09 Ω
TypeHigh Current 
–Check availability
SPECWS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Vaporphase processnot specified 
Number of Position16 
CodeComplement Code 
Ingress Protection CodeIP67 
Actuator ColorIvory 
–
–
–
–
–
–
–Check availability