IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT88327 | Demoboard ACT88327EVK1-101

Advanced PMIC with 3 Bucks, 2 LDOs, and Load Bypass Switches

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1125-2250 kHz
Output 10.9 V / 3 A
Output 22.9 V / 3 A
Output 31.8 V / 1.5 A
IC revision0.3

Description

The ACT88327 PMIC is an integrated ActiveCiPSTM power management integrated circuit. It powers a wide range of processors, including solid-state drive appli-cations, video processors, FPGA’s, wearables, pe-ripherals, and microcontrollers. The ACT88327 is opti-mized for SSD and FPGA applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of con-figurable options include output voltage, startup time, slew rate, system level sequencing, switching frequen-cy, sleep modes, operating modes etc. The core of the device includes three DC/DC step down converters using integrated power FETs, two low-dropout regulators (LDOs). Buck1 and LDO1 can be configured as a load switch. Each DC/DC regulator switches at either 1.125MHz or 2.25MHz, requiring only three small components for operation. The LDOs only require small ceramic capacitors. All are highly config-urable via the I2C interface.

Features

  • 2.7V ~ 5.5V Input Voltage Range
  • Buck 1: 4A Buck / Load Switch
  • Buck 2: 4A Buck Optimized for Low Output Voltage
  • Buck 3: 2A Peak Buck
  • All Bucks Work with 0.47uH Inductors
  • LDO1 : 390mA LDO, can be Configured as Load Switch for up to 1A
  • LDO2: 390mA LDO
  • I2C Serial Interface for Monitoring and Control
  • 7 Configurable GPIOs
  • Optimized Heavy/Light Load Efficiency

Typical applications

  • Solid-State Drives (SSD) / FPGA / Computer Vision
  • Portable Audio / Video

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Inductance0.47 µH
Performance Rated Current5.35 A
Saturation Current @ 30%8 A
DC Resistance30 mΩ
Self Resonant Frequency145 MHz
Operating Voltage80 V
MountSMT 
Length2.5 mm
Height1.2 mm
Rated Current3.4 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
MountTHT 
Length7.05 mm
–
Rated Current10 A
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
MountTHT 
Length5.08 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 14, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins14 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
MountTHT 
Length17.78 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability