IC manufacturers Qorvo

IC manufacturers (96)

Qorvo ACT5101 | Demoboard ACT510xEVK1-102 User’s Guide

23V Buck-Boost Converter with Integrated MOSFETs

Overview

TopologyBuck-Boost Converter
Input voltage4-22 V
Switching frequency125-1000 kHz
Output 120 V / 5 A
IC revision1

Description

This document describes the characteristic and operation of the Active Semi ACT5101EVK1-102 and ACT5102EVK1-102 evaluation kits (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. The ACT5101EVK1-102 demonstrates the ACT5101QI102 power management IC. The ACT5102EVK1-102 demonstrates the ACT5102QI102 power management IC. Other ACT5101QIxxx and ACT5102QIxxx options can be evaluated on these EVKs by replacing the IC and any other necessary components.The two EVKs are very similar. The difference is that the ACT5101 output voltage is set by internal registers and it has A/D functionality. The ACT5102 output voltage is set by external resistors and it does not have A/D functionality. The setup and operation of the two EVKs are identical, so this document only references the ACT5101.The EVKs can be used as a standalone boards if desired. However, to access the internal registers and to take full advantage of the IC’s capability, the user must connect the EVK kits to a PC with Active Semi’s USB-TOI2C interface dongle and use the GUI software. The EVK provides full access to the each converter’s input and output voltage, as well as all the digital control signals. This gives the user the flexibility to configure the EVK to match their real world system.

Features

  • Buck-Boost Converter with 4 Integrated Switches
  • Wide VIN Range: 3.9V to 23V (No Dead Zone)
  • Wide VOUT Range: 3.0V to 23V
  • Supports QC3.0 / USB PD + PPS output levels and transition times
  • Programmable Frequency: 125KHz, 250KHz, 500kHz, and 1MHz
  • 2V ~ 5V/100mA Programmable Output LDO
  • Precision 0.5% Voltage Reference
  • +/-4% Output Constant Current Regulation
  • Programmable Output Voltage and Currents via both IC pins and I2C
  • Programmable Soft-Start
  • Programmable Safety Timer
  • Cycle-by-Cycle Current Limit
  • Built in ADC for Temperature, Input and Output Voltage and Current monitoring
  • Thermal Regulation and Protection
  • 25mΩ FET from VIN to SW1
  • 25mΩ FET from SW2 to VOUT
  • 35mΩ FET from SW1 to PGND
  • 35mΩ FET from SW2 to PGND
  • Thermally Enhanced 32-Lead 4mx4mm QFN

Typical applications

  • Car Charger / Automotive Power Systems
  • Multiple Power Source Supplies / DC UPS
  • Solar Powered Devices
  • Power Bank
  • 24V Industrial Applications
  • Solid-State Lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Z
(mΩ)
PinsRowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples
691214110002SSPEC
6 files WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 30 to 16 (AWG) 0.05 to 1.31 (mm²) -30 °C up to +120 °C 7 THT -30 °C up to +120 °C 3.5 2 Horizontal 10 Box
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 SMT -40 °C up to +85 °C 0.7 Tape and Reel
860010473011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF ±20% 25 14 11 2000 -40 °C up to +85 °C 310 55 2.5 6.3 Ammopack
865080445010SPEC
8 files WCAP-ASLI Aluminum Electrolytic Capacitors100 µF ±20% 25 6.3 x 7.7 -55 °C up to +105 °C 141 MΩ 7.7 6.6 V-Chip SMT 2000 -55 °C up to +105 °C 290 25 6.3 380 15" Tape & Reel
885012206026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)1 µF ±10% 10 0603 -55 °C up to +125 °C 100.1 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206061SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)2.2 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206067SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206093SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)47 nF ±10% 50 0603 -55 °C up to +125 °C 310 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
60900213421SPEC
3 files WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point -40 °C up to +125 °C1000 MΩ 2.44 2.54 1 Jumper 3 Bag Black
61300111121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 2.54 THT 2.54 1 Single Pin Header Straight 3 Bag
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 THT 2.54 2 Single Pin Header Straight 3 Bag
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 THT 2.54 3 Single Pin Header Straight 3 Bag
74439346100SPEC
8 files WE-XHMI SMT Power Inductor 6060 -40 °C up to +125 °C 6.65 6.45 10 6.4 9.7 26.5 18 SMT -40 °C up to +125 °C 2 6.1 5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Z
(mΩ)
PinsRowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples