IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4751M | Demoboard ACT4751M-101-REF05

Qualcomm® Certified Quick Charge 4+ 80W ×2, Quick Charge 3.0 60W ×2, USB Power Charging Hub with Cypress CCG3PA

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency450-2250 kHz
Output 124 V

Description

Qorvo's ACT4751M is an automotive grade, programmable voltage regulator with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage range from 4.5 to 40 V and uses a synchronous step-down (buck) DC-to-DC architecture. It integrates both the high side and low side MOSFETS. These 50 mOhm on-resistance transistors enable high efficiency to reduce power losses.The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz with features of 100% duty, out-of-AM radio frequency and spread-spectrum operation.ACT4751M is a perfect solution for USB Fast Charger applications based on the Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications. The product integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO of 0.9 V to 4.0 V to simplify application system designs. These rails can power up a controller and the 1.5 W VCONN line in active USB-C cables.ACT4751M provides an I2C port supporting fast-mode plus (Fm+, 1 MHz) with configurable address and also provides a full set of protections including UVLO, over-voltage input voltage lockout, OVP, UVP (Hiccup/Latch-off), OCP and TSD.ACT4751M is available in an AEC-Q100 grade, step-cut, side-wall-plating, 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.

Features

  • AEC-Q100 Grade 1: -40 to +125°C
  • CISPR 25 Class 3: PASS
  • Certified USB Fast Charger, Reference Designs
  • Qualcomm Certified, Quick Charger 4+ Designs
  • 4.5 to 40 V operational input voltage
  • Programmable output voltage by I2C from 3 to 24 V in 12.5 mV steps
  • Programmable output current limit from 0 to 4 A in 256 step resolution
  • Automotive, side-wall-plating, 5 mm x 5 mm QFN package

Typical applications

  • USB Fast Charger (PD 3.0 PPS) / Quick Charge 4, Quick Charge 4+, Quick Charge 3.0 / • High Power LED Lighting

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Application
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length1.6 mm
PackagingTape and Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Rated Current9.5 A
–
DC Resistance8.65 mΩ
Self Resonant Frequency22 MHz
Performance Rated Current13.35 A
Saturation Current @ 30%16.65 A
DC Resistance8.65 mΩ
DC Resistance9.51 mΩ
MountSMT 
–
–
–
–
–
–
–
–
Length8.8 mm
–
–
–
–
–
Pins2 
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current286 mA
Leakage Current50 µA
Dissipation Factor10 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance47 µH
Rated Current0.71 A
Saturation Current0.45 A
DC Resistance492 mΩ
Self Resonant Frequency15 MHz
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length4 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current5 A
–
–
–
–
–
–
–
MountTHR 
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1 mm
Working Voltage48 V (DC)
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current1.5 A
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
PackagingTray 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins4 
–
Working Voltage30 V (DC)
–Check availability