IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4751 | Demoboard ACT4751EVK1-101 User’s Guide

USB PD 3.0 Power IC with 40V Input Voltage, 4A, Programmable Output Voltage and Current

Overview

TopologyBuck Converter
Input voltage4-40 V
Switching frequency450-2250 kHz
Output 124 V / 4 A
IC revisionREF01

Description

The ACT4751 is a programmable DC-to-DC buck converter with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage of 4.5 V to 40 V and uses a synchronous step-down (buck) voltage regulator architecture. It integrates both the high side and low sideMOSFETS. These 50mΩ RDSON transistors enable high efficiency to reduce power losses.The ACT4751 main buck converter can be dynamically programed to an output voltage between 3 V and 24 V in 12.5 mV steps via the I2C or analog feedback. Also it can dynamically program output current between 0 A to 4 A in 256 steps via the I2C in a constant-current (CC) operation mode. The main-buck operates in a proprietary current modecontrol that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz. The ACT4751 is a perfect solution for USB Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications.The ACT4751 integrates a 5 V / 350 mA minibuck converter and a 20 mA AUX LDO to simplify application system designs. These rails can power up a controller and the 1.5W VCONN line in active USB-C cables.The ACT4751 is available in a 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.

Features

  • USB Certified Charger Design Available
  • 4.5 V to 40 V Operational Input Voltage
  • Programmable Output Voltage by I2C 3 V to 24 V in 12.5 mV Step
  • Programmable Output Current Limit 4 A in 256 Step Resolution
  • Fixed-Frequency Current-Mode Control from 450k to 2.25 MHz with External Clock Sync and 100% Duty Operation
  • Out of AM Radio / Spread-Spectrum Operation
  • 50 mΩ Integrated High-Side / Low-Side FETs
  • 5 V / 350 mA Bias Buck Converter
  • 20 mA AUX LDO, Programmable Output Voltage
  • I2C Interface, Fast-mode Plus (Fm+, 1 MHz) with Configurable Address
  • Protections:
    • UVLO, OVP, UVP (Hiccup/Latch-off), OCP, TSD
  • Thermally Enhanced 5 mm × 5 mm QFN Package

Typical applications

  • Industrial SMPS for 24V Bus
  • High Power LED Lighting
  • USB PD 3.0 Charging Hub / Power Management for All USB-C Power Rails

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
RESR(mΩ)
Application
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWE-XHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size8080 
Operating Temperature -40 °C up to +125 °C
Length8.8 mm
Width8.3 mm
Height7.8 mm
Inductance4.7 µH
Rated Current9.5 A
DC Resistance8.65 mΩ
Self Resonant Frequency22 MHz
Performance Rated Current13.35 A
Saturation Current @ 30%16.65 A
DC Resistance8.65 mΩ
DC Resistance9.51 mΩ
MountSMT 
Pins
Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage50 V (DC)
Dissipation Factor10 %
Length11.5 mm
PackagingAmmopack 
Endurance 2000
Ripple Current286 mA
Leakage Current50 µA
Pitch3.5 mm
Diameter8 mm
Check availability
SPECWCAP-PTHR Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Dissipation Factor12 %
Length12.5 mm
PackagingAmmopack 
MountRadial THT 
Endurance 2000
Ripple Current3700 mA
Leakage Current700 µA
Pitch5 mm
Diameter10 mm
ESR25 mΩ
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1812 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.2 GΩ
Ceramic TypeX7R Class II 
Length4.5 mm
Width3.2 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4025 
Operating Temperature -40 °C up to +125 °C
Length4 mm
Width4 mm
Height2.5 mm
Inductance47 µH
Rated Current0.71 A
Saturation Current0.45 A
DC Resistance492 mΩ
Self Resonant Frequency15 MHz
MountSMT 
Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Rated Current5 A
MountTHR 
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1 mm
Working Voltage48 V (DC)
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTray 
Rated Current1.5 A
MountSMT 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins
Working Voltage30 V (DC)
Check availability