IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1034 | Demoboard STR-60-100V-BLDC-MDK-GEVB:

1kW, 60-100V Motor Development Board

Overview

TopologyMotor Drive
Input voltage60-100 V

Description

The STR-60-100V-BLDC-MDK-GEVB is a comprehensive motor development board and a reference design for drive low voltage 3-phase BLDC motors. The power board consists of 6 NTMFS7D5N15MC MOSFETs for the inverter stage and NCP1034 PWM synchronous buck controller for power conversion. The 3-phase power board is rated for a maximum of 100V DC and consists of all necessary system blocks for a BLDC motor driver. As part of the motor development kit, the power board is compatible with the power Universal controller board enabling high-end control strategies and AI capabilities for industrial motor control. The complete kit is Strata enabled and the graphical user interface can be used to set control parameters for the motor drive.The STR-60-100V-BLDC-MDK-GEVB comprises of the 1kW, 100V power board and hardware adapter for the UCB (Universal Controller Board)

Features

  • Power board for Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Strata Enabled
  • Downloadable Trapezoidal control use cases for the UCB
  • VIN: 60V - 100V DC
  • Compatible with three-phase BLDC motors
  • Over current protection (OCP), Over voltage protection (OVP)
  • Plug-in connector interface for MCU cards (Arduino DUE footprint)
  • Sensored Trapezoidal control strategy implemented
  • Strata enabled and available for a quick-start evaluation
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Typical applications

  • Autonomous Mobile Robots / Automated Guided, Vehicles, Industrial drives and Robots, Fans, Pumps, and Compressors

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
W(mm)
H(mm)
Tl(mm)
Pins
SW(mm)
Flammability Rating
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length1.6 mm
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Width0.8 mm
Height0.7 mm
MountSMT 
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, 5 mm, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length5 mm
Flammability RatingUL94 V-0 
Operating Temperature -30 °C up to +85 °C
PackagingBulk 
Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length5.08 mm
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length7.62 mm
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, 13 mm, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length13 mm
Inner ThreadM3 
SW6 mm
Flammability RatingUL94 HB 
Operating Temperature -30 °C up to +110 °C
PackagingBag 
Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
SW6 mm
Flammability RatingUL94 HB 
Operating Temperature -30 °C up to +110 °C
PackagingBag 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current0.5 A
Operating Temperature -40 °C up to +85 °C
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability
SPECWP-THRSH REDCUBE THR with external thread, –, M4
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Outer ThreadM4 
Width10 mm
Height8.5 mm
Thread Length5 mm
Pins
MountTHR 
Rated Current85 A
Operating Temperature -55 °C up to +150 °C
PackagingBulk 
Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inner ThreadM3 
Height2.4 mm
SW5.5 mm
Flammability RatingUL94 V-2 
Operating Temperature -30 °C up to +85 °C
PackagingBag 
Check availability