IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NIS5820 | Demoboard STR-NIS5820-GEVB

STR-NIS5820-GEVB: Strata Enabled NIS5820 12V, 24mΩ, 8A eFuse

Overview

TopologyBuck Converter
Input voltage9.2-18 V
IC revision1

Description

The STR-NIS5820-GEVB provides an evaluation board for the NIS5820 eFuse within the Strata Development Environment. The NIS5820 offers a programmable trip current limit, a programmable slew rate, and thermal protection features. The evaluation board provides an on board short circuit load to test the short circuit protection features of the eFuse. This evaluation board must be used with Strata to control the eFuse and monitor telemetry such as input/output voltage, input/output current, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!

Features

  • Multiple overload current options
  • Vin Range from 9.2V to 18V
  • 2 independently controlled eFuses that can be placed in parallel
  • Programmable slew rate

Typical applications

  • Hard Drives, Servers, Motherboards, Fan Drives

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
MountSMT 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current4900 mA
Leakage Current1100 µA
Dissipation Factor8 %
Pitch5 mm
Diameter10 mm
Length12.5 mm
PackagingAmmopack 
MountRadial THT 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
PackagingTape and Reel 
Rated Current50 mA
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pitch2.54 mm
Length5.08 mm
PackagingBag 
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel & Mylar 
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1000 mA
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability