WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – Status Active i | Production is active. Expected lifetime: >10 years.
Length 1.6 mm
–
–
Dominant Wavelength [typ.] 625 nm
Emitting Color Red
Peak Wavelength [typ.] 630 nm
Luminous Intensity [typ.] 250 mcd
Forward Voltage [typ.] 2 V
Chip Technology AlInGaP
Viewing Angle Phi 0° [typ.] 140 °
–
–
–
–
–
–
–
–
–
Packaging Tape and Reel
–
–
–
–
–
Mount SMT
–
–
Operating Temperature -40 °C up to +85 °C
Height 0.7 mm
–
–
–
–
–
WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – Status Active i | Production is active. Expected lifetime: >10 years.
Length 1.6 mm
–
–
Dominant Wavelength [typ.] 590 nm
Emitting Color Yellow
Peak Wavelength [typ.] 595 nm
Luminous Intensity [typ.] 120 mcd
Forward Voltage [typ.] 2 V
Chip Technology AlInGaP
Viewing Angle Phi 0° [typ.] 140 °
–
–
–
–
–
–
–
–
–
Packaging Tape and Reel
–
–
–
–
–
Mount SMT
–
–
Operating Temperature -40 °C up to +85 °C
Height 0.7 mm
–
–
–
–
–
WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – Status Active i | Production is active. Expected lifetime: >10 years.
Length 1.6 mm
–
–
Dominant Wavelength [typ.] 525 nm
Emitting Color Green
Peak Wavelength [typ.] 515 nm
Luminous Intensity [typ.] 430 mcd
Forward Voltage [typ.] 3.2 V
Chip Technology InGaN
Viewing Angle Phi 0° [typ.] 140 °
–
–
–
–
–
–
–
–
–
Packaging Tape and Reel
–
–
–
–
–
Mount SMT
–
–
Operating Temperature -40 °C up to +85 °C
Height 0.7 mm
–
–
–
–
–
WL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, – Status Active i | Production is active. Expected lifetime: >10 years.
Length 1.6 mm
–
–
Dominant Wavelength [typ.] 470 nm
Emitting Color Blue
Peak Wavelength [typ.] 465 nm
Luminous Intensity [typ.] 145 mcd
Forward Voltage [typ.] 3.2 V
Chip Technology InGaN
Viewing Angle Phi 0° [typ.] 140 °
–
–
–
–
–
–
–
–
–
Packaging Tape and Reel
–
–
–
–
–
Mount SMT
–
–
Operating Temperature -40 °C up to +85 °C
Height 0.7 mm
–
–
–
–
–
WR-PHD Pin Header - Single, 5.08 mm, – Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Length 5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch 2.54 mm
–
Packaging Bag
–
Type Straight
–
Gender Pin Header
Pins 2
Mount THT
Rated Current 3 A
Working Voltage 250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
WA-SPAIE Plastic Spacer Stud, metric, internal/ external, 10 mm, M3 Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Length 10 mm
Outer Thread M3
Inner Thread M3
–
–
–
–
–
–
–
SW 6 mm
–
–
–
–
–
–
–
–
Packaging Bag
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
WCAP-PTG5 Aluminum Polymer Capacitors, 12.5 mm, – Status Active i | Production is active. Expected lifetime: >10 years.
Length 12.5 mm
–
–
–
–
–
–
–
–
–
–
Capacitance 220 µF
Rated Voltage 25 V (DC)
Endurance 2000
Ripple Current 4900 mA
Leakage Current 1100 µA
Dissipation Factor 8 %
Pitch 5 mm
Diameter 10 mm
Packaging Ammopack
–
–
–
–
–
Mount Radial THT
–
–
–
–
–
–
–
–
–
WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, – Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage 12 V (DC)
–
–
–
–
–
–
Packaging Tape and Reel
–
–
–
–
–
–
Rated Current 0.05 A
–
Operating Temperature -40 °C up to +85 °C
Height 1.7 mm
Operation Force 350 g
Electrical Life 200000 Cycles
Actuator Color Blue
Washable No
Vaporphase process not specified
WR-USB Mini/Micro Connectors, –, – Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Tape and Reel & Mylar
Interface Type Type B
Type Horizontal
Variant with Pads & Pegs
Gender Receptacle
Pins 5
Mount SMT
Rated Current 1 A
Working Voltage 30 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, – Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
–
–
Inner Thread M3
–
–
–
–
–
–
–
SW 5.5 mm
–
–
–
–
–
–
–
–
Packaging Bag
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
Height 2.4 mm
–
–
–
–
–