Topology | Power Factor Correction |
IC revision | 1 |
The SECO-1KW-MCTRL-GEVB is a complete reference design for three-phase motor drives, featuring the NFAQ1060L36T intelligent power module in a DIPS6 package. Rated for 230 Vac input and delivering up to 850W, all the necessary system blocks for a motor drive are part of the solution: EMC filtering and rectification stage, interleaved two-channel PFC, auxiliary power supplies, three-phase inverter and measurement and protection. The graphical user interface ensures an easy startup for evaluation purposes running voltage/frequency control. As part of the Motor Development Kit (MDK), the Compact IPM Motor Drive is compatible with the powerful Universal Controller Board (UCB) enabling high-end control strategies and AI capabilities for industrial motor control. The SECO-1KW-MCTRL-GEVB comprises of the 1kW power board and the hardware adaptor to the UCB.
Motor Development Kit (MDK)Compatible with the Universal Controller Board (UCB) FPGA/ARMFully compatible with Xilinx® development tools for Zynq®-7000Downloadable V/f and FOC control use cases for the UCB850W Intelligent Power Module (IPM) three-phase motor driverVIN: 230 Vac,rms ± 15% (single-phase)IOUT: Irms 10 ARMS per phaseCompatible with three-phase motors: PMSM, BLDC or ACIMDIP/6 IPM NFAQ1060L36T, three-phase/10A with integrated gate driversCross-conduction, overcurrent and thermal protection embedded in DIPS6 modulePlug-in connector interface for MCU cards (Arduino DUE footprint)Voltage/frequency control strategy implementedNCS2250SN2T3G: Push Pull Output Comparator implemented in Itrip protection system
Order Code | Datasheet | Simulation | Downloads | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | RESR (Ω) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins | Rows | G (mm) | Gender | Type | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | – | – | – | 10 GΩ | – | – | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012006061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | – | – | – | 10 GΩ | – | – | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012006044 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | – | – | – | 10 GΩ | – | – | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012006063 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | – | – | – | 10 GΩ | – | – | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206083 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | – | – | – | 10 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | – | – | – | 10 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206089 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | – | – | – | 10 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206090 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | – | – | – | 10 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206093 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | – | – | – | 10 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
890334025017CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 12 | Boxed THT | – | – | 4 | – | – | Carton | Across the mains | – | – | – | |||
885012105018 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | – | – | – | 5 GΩ | – | – | ±20% | 0402 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1 | 0.5 | 0.5 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206046 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | – | – | – | 5 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | – | – | – | 5 GΩ | -55 °C up to +125 °C | – | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | – | – | – | 5 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012207072 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | – | – | – | 5 GΩ | – | – | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
885012207101 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 330 nF | – | – | – | 1.5 GΩ | – | – | ±10% | 0805 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
890334026020CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 680 nF | X2 | 130 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 22.5 | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 7.5 | 15 | Boxed THT | – | – | 4 | – | – | Carton | Across the mains | – | – | – | |||
890334026027CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 1 µF | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 26 | 11 | 20 | Boxed THT | – | – | 4 | – | – | Carton | Across the mains | – | – | – | |||
885012206027 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 2.2 µF | – | – | – | 0.05 GΩ | – | – | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | |||
865080540004 | SPEC | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 10 µF | – | – | – | 10 MΩ | -55 °C up to +105 °C | – | ±20% | 4.0 x 5.5 | -55 °C up to +105 °C | – | 14 | – | – | – | – | – | – | – | – | 2000 | 90 | 3.5 | 4 | 2000 | 1.8844 | – | – | – | 35 | – | – | 5.5 | 4.3 | – | V-Chip SMT | – | – | – | – | – | 15" Tape & Reel | – | – | – | – | |||
875115652007 | SPEC | 7 files | WCAP-PSHP Aluminum Polymer Capacitors | 100 µF | – | – | – | – | -55 °C up to +105 °C | 3.1 | ±20% | 8.0 x 8.7 | -55 °C up to +105 °C | – | 12 | – | – | – | – | – | – | – | – | 2000 | 3000 | 700 | 8 | – | 0.03 | – | – | – | 35 | – | – | 8.7 | 8.3 | – | V-Chip SMT | – | – | – | – | – | 15" Tape & Reel | – | – | – | – | |||
860040474004 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | 220 µF | – | – | – | – | -40 °C up to +105 °C | 3.5 | ±20% | – | – | – | 14 | – | – | – | – | – | – | – | – | 7000 | 590 | 55 | 8 | – | – | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | |||
875075661010 | SPEC | 7 files | WCAP-PSLC Aluminum Polymer Capacitors | 330 µF | – | – | – | – | -55 °C up to +105 °C | – | ±20% | 10.0 x 12.4 | -55 °C up to +105 °C | – | 12 | – | – | – | – | – | – | – | – | 2000 | 4400 | 2310 | 10 | – | 0.02 | – | – | – | 35 | – | – | 12.4 | 10.3 | – | V-Chip SMT | – | – | – | – | – | 15" Tape & Reel | – | – | – | – | |||
861141486024 | SPEC | 7 files | WCAP-AI3H Aluminum Electrolytic Capacitors | 470 µF | – | – | – | – | -25 °C up to +105 °C | 10 | ±20% | 35.0 x 50.0 | -25 °C up to +105 °C | – | 20 | – | – | – | – | – | – | – | – | 3000 | 1850 | 1379.67 | 35 | – | 0.195 | – | – | – | 450 | – | – | 52 | – | – | – | – | – | – | – | – | Tray | – | – | – | – | |||
744824622 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | L | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 2.2 | 20 | 250 | 1500 | MnZn | 27.5 | 18.5 | 33 | THT | 4 | – | 5 | – | – | – | – | – | – | – | |||
7447076 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.1 | 0.15 | – | – | – | – | 27.5 | 13.6 | – | – | – | – | – | – | – | – | – | – | – | – | ||
744731471 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 8075 | -40 °C up to +125 °C | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | 0.6 | 0.47 | 1300 | – | – | – | 7.8 | 7.8 | 7.5 | – | – | – | – | – | – | – | – | – | – | – | |||
744731102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WE-TIS Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 8075 | -40 °C up to +125 °C | – | – | – | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | 0.35 | 1 | 2300 | – | – | – | 7.8 | 7.8 | 7.5 | – | – | – | – | – | – | – | – | – | – | – | |||
61003621821 | SPEC | – | 6 files | WR-PHD 2.54 mm SMT Dual Socket Header | – | – | – | – | 1000 MΩ | -40 °C up to +105 °C | 2.54 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 46.22 | – | – | SMT | 36 | Dual | – | Socket Header | Straight | Tube | – | – | – | – | ||
691313510002 | SPEC | – | 6 files | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | – | – | – | – | 5.08 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 12.16 | – | – | THT | 2 | – | – | – | Horizontal | Box | Pluggable | PCB | No | – | ||
691313710003 | SPEC | – | 6 files | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | – | – | – | – | -40 °C up to +105 °C | 5 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 17 | – | – | THT | 3 | – | – | – | Horizontal | Box | Pluggable | PCB | No | – | ||
691351500002 | SPEC | – | 3 files | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | -40 °C up to +105 °C | 5.08 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 10.16 | – | – | Cable | 2 | – | – | – | Vertical | Box | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | ||
691351500003 | SPEC | – | 3 files | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | -40 °C up to +105 °C | 5.08 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | 15.24 | – | – | Cable | 3 | – | – | – | Vertical | Box | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | ||
971300321 | SPEC | – | 3 files | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | 5.5 | M3 | – | – | M3 | – | – | – | – | – | – | – | – | – | – | – | Steel | 30 | – | – | – | – | – | – | – | – | Carton | – | – | – | – | ||
61000813321 | SPEC | – | 6 files | WR-PHD 2.54 mm SMT Socket Header | – | – | – | – | 1000 MΩ | -40 °C up to +125 °C | 2.54 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 20.82 | – | – | SMT | 8 | Single | – | Socket Header | Straight Type 2 | Tube | – | – | – | – | ||
750314724 | SPEC | – | – | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
963030042 | SPEC | – | 3 files | WA-SBRRO Round Brass Spacers | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | 3.2 | 6 | – | – | – | – | – | – | – | – | – | – | – | – | Brass | 3 | – | – | – | – | – | – | – | – | Bulk | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006057 | SPEC | ||
885012006061 | SPEC | ||
885012006044 | SPEC | ||
885012006063 | SPEC | ||
885012206083 | SPEC | ||
885012206065 | SPEC | ||
885012206089 | SPEC | ||
885012206090 | SPEC | ||
885012206093 | SPEC | ||
890334025017CS | SPEC | ||
885012105018 | SPEC | ||
885012206046 | SPEC | ||
885012206071 | SPEC | ||
885012206095 | SPEC | ||
885012207072 | SPEC | ||
885012207101 | SPEC | ||
890334026020CS | SPEC | ||
890334026027CS | SPEC | ||
885012206027 | SPEC | ||
865080540004 | SPEC | ||
875115652007 | SPEC | ||
860040474004 | SPEC | ||
875075661010 | SPEC | ||
861141486024 | SPEC | ||
744824622 | SPEC | ||
7447076 | SPEC | – | |
744731471 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744731102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
61003621821 | SPEC | – | |
691313510002 | SPEC | – | |
691313710003 | SPEC | – | |
691351500002 | SPEC | – | |
691351500003 | SPEC | – | |
971300321 | SPEC | – | |
61000813321 | SPEC | – | |
750314724 | SPEC | – | |
963030042 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z (mΩ) | RESR (Ω) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins | Rows | G (mm) | Gender | Type | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|