| Topology | Power Factor Correction |
| Input voltage | 90-264 V |
| Output 1 | 405 V / 32 A |
| IC revision | 0.9 |
Control Interface and Signals Figure 3 shown the schematic of the control interface and some signals processing circuit which are related to the interface. A 34 pin dual row connector connect the power board and the control board. Table 1 is the signals on the connector. For noise immunity reason, all of the analog signals are differential. The voltage range of the analog signals is 0−1 Vp−p. The voltage level of all digital signals is 3.3 V.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | RDC (mΩ) | ISAT,10% (A) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Gender | Type | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74404032101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | 0.26 | 7.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1900 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 0.3 | 100 | – | – | – | – | 3 | 3 | 1.5 | SMT | – | – | – | – | – | – | – | ||
![]() | 784778220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDA SMT Shielded Power Inductor | 1.6 | 17.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 2 | – | – | – | -40 °C up to +125 °C | – | – | 1.55 | 22 | 187 | – | – | – | 7.3 | 7.3 | 3.2 | SMT | – | – | – | – | – | – | – | ||
![]() | 7447480151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2.1 | 3.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.4 | Standard | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2 | 150 | 180 | – | – | – | 10.5 | 10.5 | 14.5 | THT | – | – | – | – | – | – | – | ||
![]() | 7448063801 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 4 | – | – | – | -55 °C up to +125 °C | – | – | 38 | 1500 | 2.3 | 300 | 2100 | Nanocrystalline | 48 | 27.5 | 46 | THT | – | – | – | – | – | – | 40048238 | ||
![]() | 820423211 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | 230 VAC | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | 23 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 23 | 5.3 | 27 | THT | 320 | 418 | 510 | 10000 | 382 | 1 | Yes | ||
![]() | 890324025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | Across the mains | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | 15 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 275 | – | – | 18 | 8 | 14 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | Across the mains | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 890324026034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | Across the mains | 2.2 µF | X2 | 170 | 0.1 | 4.55 GΩ | 22.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 275 | – | – | 26 | 15 | 25 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 151051RS11000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | 645 | Red | 650 | 30 | 2.1 | AlGaInP | 60 | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | 5 | 5 | 8.6 | THT | – | – | – | – | – | 0.075 | – | ||
![]() | 151051VS04000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | – | – | 572 | Bright Green | 573 | 140 | 2.1 | AlInGaP | 40 | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | 5 | 5 | 8.6 | THT | – | – | – | – | – | 0.075 | – | ||
![]() | 861141486026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 680 µF | – | – | – | – | 10 | Tray | – | – | – | 3000 | 2200 | 1659.52 | 20 | 35 | – | – | – | – | -25 °C up to +105 °C | – | – | – | – | – | 450 | – | – | 57 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 61203421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | Tray | – | – | Low Profile | – | – | – | – | – | 34 | Male | Straight | 250 | -40 °C up to +105 °C | 20 | max. | 3 | – | – | – | – | – | 50.84 | – | – | THT | – | – | – | – | – | – | – | |
| 750344380 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74404032101 | SPEC | |
![]() | 784778220 | SPEC | |
![]() | 7447480151 | SPEC | |
![]() | 7448063801 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 820423211 | SPEC | |
![]() | 890324025039CS | SPEC | |
![]() | 890324026027CS | SPEC | |
![]() | 890324026034CS | SPEC | |
![]() | 151051RS11000 | SPEC | |
![]() | 151051VS04000 | SPEC | |
![]() | 861141486026 | SPEC | |
![]() | 61203421621 | SPEC | – |
| 750344380 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | RDC (mΩ) | ISAT,10% (A) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Gender | Type | Working Voltage (V (AC)) | Operating Temperature | Contact Resistance (mΩ) | Tol. R | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|