Topology | Other Topology |
IC revision | 8 |
The S32V234 is a second-generation vision processor family and member of the 64-bit Arm® Cortex®-A53 S32V processors. The S32V234 processor offers an image signal processor (ISP), a powerful 3D graphic processor unit (GPU), dual APEX-2 vision accelerators, automotive-grade reliability, functional safety & security capabilities.S32V234 processors support computation-intensive ADAS, New Car Assessment Program (NCAP) front camera, object detection & recognition, surround view and automotive & industrial image processing; also, machine learning (ML) and sensor fusion applications.The S32V234 processor has comprehensive enablement supported by S32 Design Studio IDE for Vision, including a compiler, debugger, Vision SDK, Linux BSP and graph tools.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Gender | Mount | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | H (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | IRP,40K (A) | ISAT (A) | Size | Version | Interface Type | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | L (µH) | IR (A) | LS (nH) | VR (V (DC)) | VT (V (AC)) | fc (GHz) | Application | Number of windings | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691214110002 | SPEC | – | 6 files | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 2 | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | 3.5 | – | THT | – | 300 | 20 | max. | – | 24 to 16 (AWG) | 0.2 to 1 (mm²) | Box | – | – | – | – | – | – | – | – | – | 7.05 | – | – | – | – | – | – | Horizontal | – | – | 10 | – | – | – | – | Rising Cage Clamp | – | ||
416131160802 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 2 | – | – | – | 1.27 | – | – | 25 | – | – | – | – | – | – | Tape and Reel | 500 | 1000 | White | – | – | – | – | – | 2 | 3.71 | Yes | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | ||
744233670 | SPEC | 8 files | WE-CNSW HF SMT Common Mode Line Filter | 4 | – | – | – | – | – | SMT | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | 0805 | SMT | – | – | 2 | – | 67 | – | – | – | 240 | – | bifiliar | 0.092 | 0.32 | – | 50 | 125 | 6.5 | USB 3.0 | 2 | |||
744227 | SPEC | 7 files | WE-SL2 SMT Common Mode Line Filter | 4 | – | – | – | – | – | SMT | – | – | – | – | 5 | – | – | – | – | – | – | – | – | – | SMT | – | – | 9.2 | – | – | 5500 | – | – | 160 | – | bifilar | 51 | 1 | 85 | 80 | 500 | – | CAN | 2 | |||
679304124022 | SPEC | – | 6 files | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 4 | PCB | – | – | 1.5 | Male | SMT | 1000 | 50 | 20 | max. | – | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | 9 | – | – | – | – | – | – | Vertical | – | – | 1 | – | – | – | – | – | – | ||
629105150521 | SPEC | – | 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | 5 | – | – | – | – | Receptacle | SMT | 3000 | 30 | 30 | max. | – | – | – | Tape and Reel | – | – | – | – | – | – | – | Type B | – | – | – | – | – | – | – | – | Horizontal | – | – | 3 | – | – | – | – | Micro USB 2.0 | – | ||
679306124022 | SPEC | – | 6 files | WR-WTB 1.50 mm SMT Male Vertical Shrouded Header | 6 | PCB | – | – | 1.5 | Male | SMT | 1000 | 50 | 20 | max. | – | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | 12 | – | – | – | – | – | – | Vertical | – | – | 1 | – | – | – | – | – | – | ||
742792651 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | SMT | 1000 | – | – | – | 0.8 | – | – | – | – | – | – | – | – | 0603 | SMT | – | – | 1.6 | – | 600 | 800 | 200 MHz | 1000 | 200 | High Current | – | – | 0.8 | – | – | – | – | – | 1 | |||
744771001 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | 6 | – | – | – | – | – | – | 17.5 | 13.5 | 1260 | Standard | – | – | 12 | – | – | – | – | – | 6 | – | – | 1.5 | 12 | – | – | – | – | – | – | |||
694106106102 | SPEC | – | 6 files | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs | – | – | – | – | – | – | SMT | 5000 | 24 | 50 | max. | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | 5 | – | – | – | – | – | – | ||
431256038716 | SPEC | – | 5 files | WS-TATU THT Tact Switch 6x6 mm Right Angled Type with ground terminal | – | – | – | – | – | – | – | – | – | – | – | 3.85 | – | – | Bulk | 160 | 200000 | Black | – | – | – | – | – | – | – | not specified | – | – | – | – | – | – | – | – | 0.05 | – | 12 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Gender | Mount | IR (mA) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | H (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | IRP,40K (A) | ISAT (A) | Size | Version | Interface Type | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Winding Style | L (µH) | IR (A) | LS (nH) | VR (V (DC)) | VT (V (AC)) | fc (GHz) | Application | Number of windings | Samples |
---|