Topology | Other Topology |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714015 | SPEC | 8 files | WE-PD SMT Power Inductor | 2 | – | – | SMT | -40 °C up to +150 °C | – | – | – | – | 1050 | – | – | – | 10 | 5 | – | – | 1.5 | – | 12.5 | 6.6 | 69 | Performance | – | 10 | – | – | – | – | – | 10 | – | |||
416131160808 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 8 | – | – | – | -40 °C up to +85 °C | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 8 | 11.33 | Yes | ||
693061010911 | SPEC | – | 6 files | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | 9 | Socket | Push & Push | SMT | -25 °C up to +85 °C | 100 | – | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | ||
744308033 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 1070 | – | – | – | 7 | 6.8 | – | – | 0.33 | 54.3 | – | 396 | – | – | 305 | 25 | 27.3 | 32 | 0.37 | MnZn | – | 10.1 | – | |||
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | -55 °C up to +125 °C | – | 22 pF | ±5% | 50 | 0402 | 840 | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714015 | SPEC | ||
416131160808 | SPEC | – | |
693061010911 | SPEC | – | |
744308033 | SPEC | ||
885012005057 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Poles | L (mm) | Vaporphase process | Samples |
---|