Topology | Buck Converter |
Input voltage | 6-40 V |
Output 1 | 5 V / 5 A |
IC revision | 1.0.0 |
The XR77129EVB-DEMO-1 board is a complete four channel power system. It is configured to provide 5.0V, 12V, 3.3V and 2.5V at a maximum of 5A, 3A, 5A and 10A loads respectively. The 2.5V supply can be adjusted in 5mV increments. The 3.3V and 5V supplies are adjustable in 10mV increments. The 12V output is using external resistor divider. The order and ramp rates for each supply can be programmed to accommodate any sequencing requirement. All power supply operations can be controlled over an I2C interface. Faults, output voltages and currents can also be monitored. Two GPIO and three PSIO signals are available and can be programmed to provide a variety of functions. Unused GPIO/PSIO pins can be programmed as I/O expansion for a microcontroller. The board is supported by PowerArchitectTM 5.2 or later and plugs directly onto the interposer board acting as an interface to an Arduino controller or Exar’s XCM.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | PCB/Cable/Panel | Blade Design | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150120VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | 0.68 | – | – | – | Tape and Reel | – | SMT | 3.2 | – | – | – | |||
150120RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | 0.68 | – | – | – | Tape and Reel | – | SMT | 3.2 | – | – | – | |||
7443551280 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 2.8 | 22.5 | 8 | 17.5 | 3.3 | 35 | WE-PERM | 2 | – | 6.2 | – | – | – | – | – | SMT | 13.2 | – | – | – | |||
7443551470 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 4.7 | 14.9 | 6 | 15 | 7 | 30 | WE-PERM | 2 | – | 6.2 | – | – | – | – | – | SMT | 13.2 | – | – | – | |||
7443551730 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM | 2 | – | 6.2 | – | – | – | – | – | SMT | 13.2 | – | – | – | |||
7443551111 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | – | 11.3 | 13.1 | 4 | 9.5 | 9.1 | 12 | WE-PERM | 2 | – | 6.2 | – | – | – | – | – | SMT | 13.2 | – | – | – | |||
61300811121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 20.32 | 250 | 20 | max. | ||
7471287 | SPEC | – | 5 files | WA-MTAB Mounting Tabs | – | – | – | – | – | – | – | – | – | 6.35 mm | – | – | – | – | – | – | Brass | – | – | – | Male | Vertical | 15 | Bag | 5.08 | – | – | – | – | – | ||
612020235221 | SPEC | – | 4 files | WR-BHD 2.54 mm Male Angled Box Header High Temperature | – | – | – | – | – | – | – | 3 | PCB | – | – | – | – | – | – | – | – | 20 | – | – | Male | Angled | 3 | Tray | 2.54 | THT | 33 | 250 | 20 | max. | ||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 2.54 | 250 | 20 | max. | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 5.08 | 250 | 20 | max. | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 7.62 | 250 | 20 | max. | ||
61300611121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 15.24 | 250 | 20 | max. | ||
61301011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 25.4 | 250 | 20 | max. | ||
61301021121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | Dual | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 12.7 | 250 | 20 | max. | ||
61301511121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | THT | 35.56 | 250 | 20 | max. | ||
653104124022 | SPEC | – | 6 files | WR-WTB 1.25 mm SMT Male Vertical Shrouded Header | – | – | – | – | – | – | – | 1 | PCB | – | – | – | – | – | – | – | – | 4 | – | – | Male | Vertical | 1 | Tape and Reel | 1.25 | SMT | 9.75 | 125 | 20 | max. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | PCB/Cable/Panel | Blade Design | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples |
---|