IC manufacturers MaxLinear

IC manufacturers (103)

MaxLinear XR22417 | Demoboard XR22417CV64EVB

Overview

TopologyOther Topology
IC revisionA

Description

The XR22417 evaluation board is for the Exar USB 2.0 7-Port hub in both the 64 pin LQFP and 48 pin LQFP packages. Thismanual is intended to guide users to use various functions and configurations of the hub device.The XR22417 is a USB 2.0 7-port hub using Multiple Transaction Translators (MTT) for highest possible bandwidth capability. The upstream USB interface has an integrated USB 2.0 PHY and device controller that is compliant with both hi-speed (480 Mbps) and full-speed (12 Mbps). The downstream PHY supports hi-speed, full-speed and low-speed (1.5 Mbps) on each of the 7 downstream ports. Individual port activity and overall hub activity indicators provide status outputs to control external LEDs for each port. An external EEPROM may be used with the XR22417 to change selected USB descriptors including the USB vendor and product IDs, the number of downstream ports and device serial number. The XR22417 provides different power modes, ganged or individual power control as well as global or individual overcurrent sensing modes. In individual power control each port has an overcurrent input designed to be used with a current sensing device and a power control output that can remove power from the attached device on that port. The XR22417 operates from a single 5V power input. Internal regulators provide a 3.3V output which may be connected to VCC33 power input pins. In turn a second internal regulator provides a 1.8V output from the 3.3V input. This 1.8V output may be connected to VCC18 power input pins

Features

»USB 2.0 compliant interface»Multiple transaction translators (MTT)»Regulated +3.3V output power»Inpidual port and hub activity LED indicators»Inpidual power enables»Inpidual overcurrent sensing»Single 5V power supply»Single 12 MHz Crystal

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Center pin Ø (Value)(mm)
Plug OD(mm)
Working Voltage(V (DC))
Interface Type
Variant
Gender
Mount
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
Type
Winding Style
L(µH)
RDC max.(mΩ)
VR(V)
VT(V (AC))
Samples
WL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
WE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size1206 
Operating Temperature -55 °C up to +125 °C
Length3.2 mm
Width1.6 mm
Pad Dimension0.5 mm
MountSMT 
Height1.1 mm
Impedance @ 100 MHz600 Ω
Maximum Impedance610 Ω
Maximum Impedance83 MHz 
Rated Current2500 mA
Impedance @ 1 GHz84 Ω
TypeHigh Current 
DC Resistance50 mΩ
WE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -40 °C up to +105 °C
Length1.6 mm
Width0.85 mm
Pins
MountSMT 
Height1.1 mm
Impedance @ 100 MHz90 Ω
Rated Current550 mA
Winding Stylebifilar 
Inductance0.134 µH
DC Resistance145 mΩ
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
WCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Rated Voltage25 V
WCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Rated Voltage25 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Rated Voltage16 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Rated Voltage16 V
WCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Height2.5 mm
Rated Voltage16 V
WR-DC Power Jacks, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Center pin Ø1.3 mm
Recommended Plug outer Ø3.5 mm
Working Voltage24 V (DC)
VariantLow Profile with Peg 
MountSMT 
Rated Current3000 mA
TypeRight Angled 
WS-TASV SMT Tact Switch 6x6 mm with ground terminal, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Height3.1 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Rated Current50 mA
Rated Voltage12 V
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
Working Voltage250 V (DC)
GenderPin Header 
MountTHT 
Rated Current3000 mA
TypeStraight 
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Pins
Working Voltage250 V (DC)
GenderPin Header 
MountTHT 
Rated Current3000 mA
TypeStraight 
WR-PHD Pin Header - Dual, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Pins
Working Voltage250 V (DC)
GenderPin Header 
MountTHT 
Rated Current3000 mA
TypeStraight 
WR-USB Standard Connectors, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTray 
Pins
Working Voltage30 V (DC)
Interface TypeType A 
GenderReceptacle 
MountTHT 
Rated Current1500 mA
TypeHorizontal