Topology | Other Topology |
IC revision | P12 |
Order Code | Datasheet | Simulation | Downloads | Product series | xPxC | LED | Application System | IR (A) | RDC (Ω) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615008137421 | SPEC | – | 7 files | WR-MJ Modular Jack Tab Up | 8P8C | yellow-green | CAT 3 | 1.5 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | 1x1 | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | – | – | ||
74279271 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0.5 | – | – | – | – | – | – | 120 | 200 | 600 MHz | 1100 | 0.2 | Wide Band | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | – | – | – | |||
742792093 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0.2 | – | – | – | – | – | – | 2200 | 3000 | 80 MHz | 800 | 0.6 | Wide Band | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | – | – | – | |||
782853221 | SPEC | 8 files | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | 2 | 0.05 | – | – | – | – | – | 220 | 290 | 200 MHz | – | – | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | – | – | – | |||
74438324015 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | 2.2 | – | 3.05 | 4.7 | 82 | 60 | 80 | – | – | – | – | 0.099 | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 1.5 | 2 | – | – | – | – | |||
7490100111A | SPEC | 8 files | WE-LAN LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | 16 | – | – | – | – | |||
691322310003 | SPEC | – | 6 files | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | – | – | – | 10.5 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Pluggable | PCB | No | – | ||
691361300003 | SPEC | – | 3 files | WR-TBL Series 361 - 3.81 mm Vertical | – | – | – | 10.5 | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | – | -40 °C up to +105 °C | – | Cable | – | 3 | Pluggable | Cable | No | 16 to 26 (AWG) 1.31 to 0.129 (mm²) |
Order Code | Datasheet | Simulation | |
---|---|---|---|
615008137421 | SPEC | – | |
74279271 | SPEC | ||
742792093 | SPEC | ||
782853221 | SPEC | ||
74438324015 | SPEC | ||
7490100111A | SPEC | ||
691322310003 | SPEC | – | |
691361300003 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | xPxC | LED | Application System | IR (A) | RDC (Ω) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|