Topology | Other Topology |
Input voltage | 310-380 V |
Output 1 | 1.6 A |
IC revision | 1.0 |
The power stage of the evaluation board EVAL-M1-2ED2106S consists of a three-phase inverter with a singleshunt configuration, which is widely used for the BLDC motor drive in home appliances. The 650 V SOI gate driver 2ED2106S06F is highlighted in the board. Different from traditional drivers with junction isolated (JI) technology, the SOI gate driver shows the benefits of a simpler design by integrating the boot strap diode, and there is higher tolerance of the negative VS due to the SOI technology inherently.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | L (µH) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216510002S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | 5.08 | – | 2 | – | – | – | Horizontal | 24 | Box | |
![]() | 691216510003S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.24 | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | 5.08 | – | 3 | – | – | – | Horizontal | 24 | Box | |
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4532 | – | – | – | 4 | 4.5 | – | -40 °C up to +125 °C | 2.2 | 3.5 | 3.38 | 4.1 | 4.7 | 0.071 | 85 | – | – | – | – | – | – | – | 3.2 | – | – | 2.5 | – | ||
![]() | 151034RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | – | – | – | – | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | – | – | – | 3 mm | – | – | – | 3 | 3 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.3 | – | – | – | Bulk | ||
![]() | 860010374011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 330 µF | ±20% | 16 | – | 16 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | 2000 | 407 | 52.8 | 3.5 | 8 | – | – | – | – | – | – | Ammopack | ||
![]() | 860020473008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | ±20% | 25 | – | 14 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | 2000 | 145 | 25 | 2.5 | 6.3 | – | – | – | – | – | – | Ammopack | ||
![]() | 860020474013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 330 µF | ±20% | 25 | – | 14 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | 2000 | 310 | 82.5 | 3.5 | 8 | – | – | – | – | – | – | Ammopack | ||
![]() | 860240374004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | ±20% | 16 | – | 16 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | 8000 | 245 | 16 | 3.5 | 8 | – | – | – | – | – | – | Ammopack | ||
![]() | 860241381005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 400 | – | 20 | – | – | 21 | – | – | – | – | – | – | – | – | – | – | 10000 | 1050 | 852 | 7.5 | 18 | – | – | – | – | – | – | Ammopack | ||
![]() | 885012207060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 25 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012207062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 25 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012207064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 25 | 0805 | 3.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0805 | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012207074 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 25 | 0805 | 3.5 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | ||
![]() | 885012208066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 25 | 1206 | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | ||
![]() | 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1206 | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | ||
![]() | 885012208110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 100 | 1206 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 630 | 1206 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | ||
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 25.9 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 20 | Dual | – | Socket Header | Angled | 3 | Tray | |
750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | L (µH) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|