IC manufacturers Divimath

IC manufacturers (108)

Divimath DM8600 | Demoboard DM8600EVB_NVP2421_IMX222_V2R1

Overview

TopologyOther Topology
IC revision2014.08.25

More information

Parts approved by Divimath

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
L(µH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
IR(A)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.4 A, 3.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current2.4 A
Saturation Current @ 30%3.7 A
DC Resistance141 mΩ
Operating Voltage80 V
MountSMT 
DC Resistance162 mΩ
Inductance4.7 µH
Inductance±20% 
Inductance100 kHz/ 10 mA 
Rated Current1.5 A
Self Resonant Frequency30 MHz
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance200 mΩ
TypeWide Band 
Rated Current0.5 A
Check availability
SPECWE-KI SMT Wire Wound Ceramic Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
DC Resistance83 mΩ
Inductance0.0062 µH
Inductance±5% 
Inductance250 MHz 
Q-Factor23 
Q-Factor250 MHz 
Rated Current0.76 A
Self Resonant Frequency5800 MHz
Check availability