Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9661-9690 of 12139 reference designs
Filter values
Texas Instruments LM2841-Q1, Rev. H
Buck Converter
|
V
in
6-20 V
|
fsw
550-1250 kHz
|
Output
5 V
Texas Instruments LM2842, Rev. H
Buck Converter
|
V
in
6-20 V
|
fsw
550-1250 kHz
|
Output
5 V
Texas Instruments LM2842-Q1, Rev. H
Buck Converter
|
V
in
6-20 V
|
fsw
550-1250 kHz
|
Output
5 V
Texas Instruments LM2904-Q1 | Demoboard PMP9080, Rev. E1
Buck Converter
|
V
in
8-40 V
|
Output
5 V / 3 A
Texas Instruments LM3000, Rev. B
Buck Converter
|
V
in
6-18 V
|
fsw
200-1500 kHz
|
Output
1.2 V / 15 A
Texas Instruments LM3000, Rev. B
Buck Converter
|
V
in
6-18 V
|
fsw
200-1500 kHz
|
Output
3.3 V / 8 A
Texas Instruments LM3102, Rev. H
Buck Converter
|
V
in
8-42 V
|
fsw
1000 kHz
|
Output
3.3 V / 2.5 A
Texas Instruments LM3102-Q1, Rev. H
Buck Converter
|
V
in
8-42 V
|
fsw
1000 kHz
|
Output
3.3 V / 2.5 A
Texas Instruments LM3103, Rev. F
Buck Converter
|
V
in
8-42 V
|
fsw
1000 kHz
|
Output
3.3 V / 0.75 A
Texas Instruments LM3150 | Demoboard PMP9402, Rev. 1
Buck Converter
|
V
in
6-40 V
|
Output
5 V / 5 A
Texas Instruments LM3150, Rev. F
Buck Converter
|
V
in
6-42 V
|
fsw
200-1000 kHz
|
Outputs
40 V / 15 A, 40 V / 12 A, 40 V / 9 A
Texas Instruments LM3150, Rev. F
Buck Converter
|
V
in
6-42 V
|
fsw
200-1000 kHz
|
Outputs
40 V / 15 A, 40 V / 12 A, 40 V / 9 A
Texas Instruments LM3150, Rev. F
Buck Converter
|
V
in
6-42 V
|
fsw
200-1000 kHz
|
Outputs
40 V / 12 A, 40 V / 15 A, 40 V / 9 A
Texas Instruments LM3151, Rev. G
Buck Converter
|
V
in
6-42 V
|
fsw
250-750 kHz
|
Output
3.3 V
Texas Instruments LM3152, Rev. G
Buck Converter
|
V
in
6-42 V
|
Output
3.3 V
Texas Instruments LM3153, Rev. G
Buck Converter
|
V
in
6-42 V
|
fsw
250-750 kHz
|
Output
3.3 V
Texas Instruments LM337 | Demoboard TIDA-00127, Rev. A1
Flyback Converter
|
V
in
24-250 V
|
Outputs
-12 V / 0.25 A, 6.75 V / 0.4 A, 12 V / 2 A
Texas Instruments LM337 | Demoboard TIDA-00127, Rev. A1
Boost Converter
|
V
in
18-72 V
Texas Instruments LM337 | Demoboard TIDA-00127, Rev. A1
Boost Converter
|
V
in
85-270 V
Texas Instruments LM337 | Demoboard TIDA-00127, Rev. A1
Flyback Converter
|
V
in
88-276 V
|
Outputs
-12 V / 0.25 A, 6.75 V / 0.4 A, 12 V / 2 A
Texas Instruments LM3409 | Demoboard TIDA01415, Rev. E1
Buck Converter
Texas Instruments LM3409, Rev. E1
Buck Converter
|
V
in
28-42 V
Texas Instruments LM3409, Rev. K
Other Topology
|
fsw
50-2000 kHz
Texas Instruments LM3409 | Demoboard PMP7755, Rev. X1
Buck Converter
|
V
in
24 V
|
Output
18 V / 4.2 A
Texas Instruments LM3444, Rev. C
Flyback Converter
|
V
in
180-265 V
|
Output
36 V / 0.35 A
Texas Instruments LM3444, Rev. C
Flyback Converter
|
V
in
90-135 V
|
Output
30 V / 0.35 A
Texas Instruments LM3445 | Demoboard PMP4327A, Rev. A
Buck Converter
|
V
in
90-132 V
|
Output
12.4 V / 0.31 A
Texas Instruments LM3445, Rev. L
Flyback Converter
|
V
in
180-265 V
|
Output
27 V / 0.35 A
Texas Instruments LM3445, Rev. L
Other Topology
Texas Instruments LM3445, Rev. L
Buck Converter
|
V
in
90-135 V
|
Output
24 V / 0.53 A
previous
1
...
321
322
323
324
325
...
405
next
Cart
Your cart is empty.
Get samples and quotes