IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3102-Q1

LM3102/LM3102Q SIMPLE SWITCHER Synchronous 1MHz 2.5A Step-Down Voltage Regulator

Overview

TopologyBuck Converter
Input voltage8-42 V
Switching frequency1000 kHz
Output 13.3 V / 2.5 A
IC revisionH

Description

The LM3102 Synchronously Rectified Buck Converter features all required functions to implement a highly efficient and cost effective buck regulator. It is capable of supplying 2.5A to loads with an output voltage as low as 0.8V. Dual N-Channel synchronous MOSFET switches allow a low component count, thus reducing complexity and minimizing board size.Different from most other COT regulators, the LM3102 does not rely on output capacitor ESR for stability, and is designed to work exceptionally well with ceramic and other very low ESR output capacitors. It requires no loop compensation, results in a fast load transient response and simple circuit implementation. The operating frequency remains nearly constant with line variations due to the inverse relationship between the input voltage and the on-time. The operating frequency can be externally programmed up to 1 MHz. Protection features include VCC under-voltage lock-out, output over-voltage protection, thermal shutdown, and gate drive under- voltage lock-out. The LM3102 is available in the thermally enhanced TSSOP-20 package as well as a DSBGA low profile chip-scale package with reduced output current.

Features

  • LM3102Q is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (-40°C to +125°C Operating Junction Temperature)
  • Low Component Count and Small Solution Size
  • Stable with Ceramic and Other Low ESR Capacitors
  • No Loop Compensation Required
  • High Efficiency at a Light Load by DCM Operation
  • Pre-bias Startup
  • Ultra-fast Transient Response
  • Programmable Soft-start
  • Programmable Switching Frequency up to 1MHz
  • Valley Current Limit
  • Output Over-voltage Protection
  • Precision Internal Reference for an Adjustable Output Voltage Down to 0.8V
  • Thermal Shutdown

Typical applications

  • Automotive Telematics and Body Electronics
  • 5VDC, 12VDC, 24VDC, 12VAC, and 24VAC
  • Embedded Systems
  • Storage Systems
  • Direct Conversion from 2/3/4 Cell Lithium Batteries Systems
  • Industrial Control
  • Point of Load Regulators
  • Broadband Infrastructure

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability