IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3445 | Demoboard PMP4327A

Non-isolated Dimmable LED Driver with improved line regulation

Overview

TopologyBuck Converter
Input voltage90-132 V
Output 112.4 V / 0.31 A
IC revisionA

Description

This reference design demonstrates a high efficiency non-isolated dimmable LED driver solution using LM3445. With additional feed-forward circuit, improved line regulation <+/-2% performance is achieved. The input range is 90~132Vac and output is 40V310mA.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 3900 µH, 0.22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3900 µH
Rated Current0.22 A
Saturation Current @ 10%0.27 A
DC Resistance8050 mΩ
Self Resonant Frequency0.88 MHz
VersionStandard 
–
–
MountTHT 
Length7.8 mm
Height9.5 mm
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
–
Pins1 
TypeStraight 
MountTHT 
Length2.54 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability