IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3000

LM3000 Dual Synchronous Emulated Current-Mode Controller

Overview

TopologyBuck Converter
Input voltage6-18 V
Switching frequency200-1500 kHz
Output 13.3 V / 8 A
IC revisionB

Description

The LM3000 is a dual output synchronous buck controller which is designed to convert input voltages ranging from 3.3V to 18.5V down to output voltages as low as 0.6V. The two outputs switch at a constant programmable frequency of 200 kHz to 1.5 MHz, with the second output 180 degrees out of phase from the first to minimize the input filter requirements. The switching frequency can also be phase locked to an external frequency. A CLKOUT provides an external clock 90 degrees out of phase with the main clock so that a second chip can be run out of phase with the main chip. The emulated current-mode control utilizes bottom side FET sensing to provide fast transient response and current limit without the need for external current sense resistors or RC networks.b Separate Enable, Soft-Start and Track pins allow each output to be controlled independently to providemaximum flexibility in designing system power sequencing.The LM3000 has a full range of protection features which include input under-voltage lock-out (UVLO), power good (PGOOD) signals for each output, overvoltage crowbar and hiccup mode during short circuit events.

Features

  • VIN Range FROM 3.3V to 18.5V
  • Output Voltage From 0.6V to 80% of VIN
  • Remote Differential Output Voltage Sensing
  • 1% Accuracy at FB Pin
  • Interleaved Operation Reduces Input Capacitors
  • Frequency Sync/Adjust From 200 kHz to 1.5 MHz
  • Startup With Pre-Bias Load
  • Independent Power Good, Enable, Soft-Start and Track
  • Programmable Current Limit Without External Sense Resistor
  • Hiccup Mode Short Circuit Protection

Typical applications

  • Graphic Cards - GPU
  • Embedded Processor
  • FPGA, CPLD, and ASICs
  • Networking Equipment (Routers, Hubs)
  • DC Power Distribution Systems
  • Memory ICs
  • 1.8V and 2.5V I/O Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.8 µH, 22.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.8 µH
Performance Rated Current22.5 A
Saturation Current @ 10%8 A
Saturation Current @ 30%17.5 A
DC Resistance3.3 mΩ
Self Resonant Frequency35 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability