IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM2841-Q1

LM2840/LM2841/LM2842/ LM2840-Q1/LM2841-Q1/LM2842-Q1 100/300/600 mA 42V Input Step-Down DC/DC Regulator in Thin SOT

Overview

TopologyBuck Converter
Input voltage6-20 V
Switching frequency550-1250 kHz
Output 15 V
IC revisionH

Description

The LM2840, LM2841 and LM2842 are PWM DC/DC buck (step-down) regulators. With a wide input range from 4.5V-42V, they are suitable for a wide range of applications such as power conditioning from unregulated sources. They feature a low RDSON (0.9Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 550 kHz (X version) and 1.25 MHz (Y version) allowing the use of small external components while still being able to have low output voltage ripple. Soft-start can be implemented using the shutdown pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.The LM2840 is optimized for up to 100 mA, the LM2841 for 300 mA and the LM2842 is optimized for up to 600 mA load currents. They all have a 0.765Vnominal feedback voltage.Additional features include: thermal shutdown, VIN under-voltage lockout, and gate drive under-voltage lockout. The LM2840, LM2841 and LM2842 areavailable in a low profile SOT-6L package.

Features

  • LM2840Q, LM2841-Q1 and LM2842-Q1 are Automotive Grade Products that are AEC-Q100
  • Grade 1 Qualified (-40°C to +125°C Operating Junction Temperature)
  • Input Voltage Range of 4.5V to 42V
  • Output Current Options of 100 mA, 300 mA and 600 mA
  • Feedback Pin Voltage of 0.765V
  • 550 kHz (X) or 1.25 MHz (Y) Switching Frequency
  • Low Shutdown IQ, 16 µA Typical
  • Short Circuit Protected
  • Internally Compensated
  • Soft-Start Circuitry
  • Small Overall Solution Size (SOT-6L Package)REMARKS:

    Operating frequency is fixed at 550 kHz (X version) and 1.25 MHz (Y version

Typical applications

  • Portable Media Players
  • Battery Powered Equipment
  • Portable Hand Held Instruments
  • Industrial Distributed Power Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.925 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.925 A
Saturation Current0.7 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability