Topology | Other Topology |
Demonstration circuit 2459A features the LTC1668, 16-bit, 50Msps current output DAC in a 28-lead SSOP package. Pin-compatible 14-bit and 12-bit versions are available for lower resolution requirements, but all DC2459A assembly types are populated with the LTC1668.
Order Code | Datasheet | Downloads | Product series | L (mm) | f (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 5.08 | – | 2 | Single | Pin Header | Straight | 3 | Bag | ||
62000311121 | SPEC | 6 files | WR-PHD 2.00 mm THT Pin Header | 6 | – | 3 | Single | Pin Header | Straight | 2 | Bag | ||
702935000 | SPEC | 3 files | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | ||
61301011121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 25.4 | – | 10 | Single | Pin Header | Straight | 3 | Bag | ||
61304021121 | SPEC | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | 50.8 | – | 40 | Dual | Pin Header | Straight | 3 | Bag | ||
60800213421 | SPEC | 3 files | WR-PHD 2.00 mm Jumper with Test Point | – | – | 2 | – | Jumper | – | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300211121 | SPEC | |
62000311121 | SPEC | |
702935000 | SPEC | |
61301011121 | SPEC | |
61304021121 | SPEC | |
60800213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (mm) | f (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|