Function-specific Modules

Function-specific Modules

Specialized solutions for dedicated applications

In addition to our power distribution solutions and control systems, we offer a range of supplementary electronic components that ideally complement our product portfolio. These components can be integrated into systems or used as stand-alone solutions. They are designed to perform specific tasks in vehicles, such as turn signals or windshield wipers.

Our function-specific modules meet the demanding requirements of construction and agricultural machinery as well as special-purpose and commercial vehicles, delivering optimal performance and high reliability even under harsh operating conditions.

Our product portfolio includes the follwing modules:

  • Splitters

    • They are used to reliably distribute CAN signals or ground to multiple consumers.
  • DC/DC Converters

    • They efficiently convert a DC voltage from one voltage level to another.
  • SMD FlexCon

    • Pluggable, flexibly configurable solution for ATO fuse holders, allowing custom assembly with SMD components
  • Flasher Units

    • Are used to switch signal lamps ON and OFF rhythmically.
  • Wipe Wash Units

    • Allow a function to be switched ON and OFF after a defined time.
  • Solid State Relays

    • Can be used to switch lamps or resistive loads.
  • Voltage Reference

    • Supply sensors and devices with a regulated, lower voltage.
  • CAN Isolators

    • Ensure clean communication between ECUs with different voltage ranges or provide galvanic isolation.

Looking for a customized solution?

Looking for a customized solution?

We’re happy to provide expert advice and develop function-specific modules tailored to your requirements.