Precise control for wiper and washer functions
Our Wipe Wash Units are precise time relays that automatically switch electrical functions on or off after a defined time period. The powerful standard Wipe Wash Units operate as interval relays and reliably control both the wipe intervals of the windshield wiper motor and the sequence of the windshield washer system.
Whether smooth intermittent wiping or optimized wash cycles, our solutions ensure clear visibility and maximum operational reliability at all times - even under demanding operating conditions.
| Part number | Description | Nominal voltage | Number of pins | Lash |
|---|---|---|---|---|
| X03929 | Wipe Wash Interval Unit | 12 V | 6 | Optional |
| X03357 | Wipe Wash Interval Unit 24 V [5 +-1s] | 24 V | 6 | No |
Wipe Wash Modules
Tell us your requirements – we will promptly provide you with a suitable solution proposal.