SMD FLEXCON

SMD FlexCon

Smart integration of monitoring and protection functions

Teaser SMD Flexcon

The SMD FlexCon is a compact, pluggable solution for the easy integration of diodes, LEDs, resistors, or sensors into central electrical systems and REDline Power Boxes. Via an ATO fuse holder, the SMD FlexCon can be connected to the PCB quickly and flexibly.

The SMD FlexCon can be flexibly equipped with various components such as diodes, LEDs, or resistors. In addition, different pad sizes and layout configurations are available.

 

Open data sheet

 

Typical applications for SMD FlexCon:

  • CAN termination with integrated 120 Ω resistors for reliable signal transmission
  • Component protection through diodes for safeguarding electrical components
  • Temperature monitoring of PDUs and central electrical systems
  • LED fuse monitoring for rapid detection of fuse failures

Data and Facts about SMD FlexCon

General information

Operating Temperature

-40°C to + 85°C

Operating Range Up to 48 V DC
Dimensions

19 x 27 mm

Layout options

Green, red, white

Order information

Article number Description Soldering type PCB colour
ICS-104455 Diode 5 A SMT Green
ICS-104490 Diode 5 A* // S5GC SMT Green
ICS-104591 Diode 10 A SMT Green
ICS-104753 Diode 1N5408K THT Green
ICS-104433 Bidirectional TVS diode 600 W SMT Red
ICS-104593 Fuse tester 24 V SMT White
ICS-105205 Fuse tester 48 V SMT White

*higher values will be evaluated on special request

Would you like us to customize the SMD FlexCon for you?

Would you like us to customize the SMD FlexCon for you?

No problem, the assembly with individual soldering components can be realised according to your individual requirements.