Discover the possibilities
With up to 24 x 2 A outputs the ICCS CAN Interface 48P can cover a wide range of possibilities and is particularly suitable for mobile applications. The high number of configurable inputs and outputs also makes it the perfect module for extension to the existing CAN network. These graphically programmable controllers allow the use as a standalone solution that can be mounted on circuit boards.
Application Examples
|
Operating Temperature |
-40 °C to +85 °C (no full load at 85 °C) |
|---|---|
|
Operating Voltage |
9 to 30 V DC Vsupply |
| Current Consumption | max. 40 mA |
| Sleep Mode Consumption | 500 μA |
|
Ingress Protection |
IP54 |
|
Weight |
~ 155 g |
|
Dimensions |
76 x 116 x 15 mm |
|
Available References |
Order Number WE ICS |
|---|---|
|
ICCS CAN Interface 48P (unprogrammed) |
ICS-100596 |
| ICCS CAN Interface 48P+ (unprogrammed) With Software Bootloader |
ICS-102013 |
For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
If you are interested in the ICCS SDK Plus software or require additional information, please contact us. Our team will be happy to assist you.
For support inquiries, please use our Product Support Ticketing System. Our FAEs will process your request as quickly as possible.
You Want to Create Programs for ICCS CAN Controllers Yourself?

