The Ideal Companion for Central Electrical Units
The ICCS 64P V2 CAN Controller can be used as a standalone module or as part of the CAN network. It can perform logical functions or be used just as a I/O device. The module can drive loads up to 2 amps per output and has more than 30 inputs of different types.
The controller is the perfect complement to central electrical units and power boards from Würth Elektronik ICS. It can easily be connected to the printed circuit board and thus enables the control of the entire system, e.g. relay switching and monitoring of the fuse status via CAN bus.
The 16-bit processor (Freescale / NXP HCS12XEQ) with integrated co-processor has sufficient computing power to handle complex tasks. The two CAN interfaces and an optional LIN master interface allow data exchange between independent bus systems. In addition, the controller enables gateway / filter functions and the conversion of data from LIN battery management systems or LIN rain/light sensors to CAN bus.
Application Examples
| Operating temperature | -40 °C to 85 °C (no full load at 85 °C) | 
|---|---|
| Operating voltage Vsupply | 9 to 30 V DC | 
| Current consumption | max. 50 mA | 
| Ingress protection | IP54 | 
| Weigh | ~ 150 g | 
| Dimensions | 76 x 116 x 15 mm | 
| Available references | Order number WE ICS | 
|---|---|
| ICCS 64P V2 XEQ 2 CAN HS | ICS-102924 | 
| ICCS 64P V2 XEQ 2 CAN HS 1 LIN master | ICS-103075 | 
| ICCS 64P V2 XEQ 1 CAN HS 1 CAN LS 1 LIN master | ICS-102486 | 
For programming of ICCS CAN controllers, we have developed the software tool ICCS SDK Plus. This consists of a visual programming module and the USB-to-CAN adapter from Peak.
The tool offers you:
You need the Eagle software for graphical programming. You can download the new version Eagle 9 according to your needs and requirements at: http://www.autodesk.com/products/eagle/overview. There, you can choose between a free version, which can be used for testing purposes, or an Eagle Standard or Premium version with a subscription.
The creation of the programs in the programming language C is possible without restrictions.
 
			
 
			