Function-specific Modules

Function-specific Modules

Specialized solutions for dedicated applications

In addition to our power distribution solutions and control systems, we offer a range of supplementary electronic components that ideally complement our product portfolio. These components can be integrated into systems or used as stand-alone solutions. They are designed to perform specific tasks in vehicles, such as switching defined vehicle functions like turn signals or windshield wipers.

Our function-specific modules meet the demanding requirements of construction and agricultural machinery as well as special-purpose and commercial vehicles, delivering optimal performance and high reliability even under harsh operating conditions.

Our product portfolio includes the following modules:

  • Flasher Units

    • ... are used to switch signal lamps ON and OFF rhythmically

     

  • Wipe-Wash Modules

    • ... allow a function to be switched ON and OFF after a defined time
  • Solid State Relays

    • ... can be used to switch lamps or resistive loads

     

  • Voltage Reference Modules

    • ... are used to supply sensors and devices with a regulated voltage that is lower than the supply voltage
  • CAN Isolators

    • ... allow to ensure clean communication between two or more ECUs with different voltage ranges, or to isolate a particular ECU by providing galvanic isolation

Available References

 

Part number

Description

Number of pins

Warning lights

Lamp failure check

Lash

X08717

LED Flasher Unit 12 V

2+1+1 x 21 W (8) / ISO LED

6 Yes Yes Optional
X03374

LED Flasher Unit 12 V

3+1  (8 x 21 W)  / ISO LED

4 Yes Yes Optional

X03382

LED Flasher Unit 12 V

2+1 x 21 W (6) / ISO LED

4 Yes Yes Optional

X03850

Side Flasher Unit 12 V

2+1 x 21 W (6)

6 Yes Yes No

X04181

LED Flasher Unit 24 V 10 – 170 W

(1 – 8 x 21 W)

4 Yes No Optional

X04934

LED Flasher Unit 24 V

2+1 x 21 W (6) / ISO LED

4 Yes Yes Optional

X04276

LED Flasher Unit 24 V

2+1 x 21 W (6) / ISO LED

4 Yes Yes Optional

X04279

LED Flasher Unit 24 V

3+1 x 21 W (8) / ISO LED SSR

4 Yes Yes Optional

X08896

LED Booster

- - - -

 


 
Part number Description Nominal voltage Number of pins Lash

X03929

Wipe Wash Interval Unit

12 V

6 Optional

X03357

Wipe Wash Interval Unit 24V [5 +-1s]

24 V

6 No

 


 

Description

Part number

ICCS Solid State Relay - 5 A - positive input

ICS-103313

ICCS Solid State Relay - 5 A - negative input

ICS-103314

ICCS Solid State Relay - 15 A - positive input

ICS-103315

ICCS Solid State Relay - 15 A - negative input

ICS-103316

ICCS Solid State Relay - 25 A - positive input

ICS-103317

ICCS Solid State Relay - 25 A - negative input 

ICS-103318


 

Description

Part number 

5 V Reference Voltage Modules

ICS-100518

12 V Reference Voltage Modules

ICS-100519


 

Description

Part number 

CAN Isolator (10 kΩ)

ICS-102240

CAN Isolator (56 kΩ) ICS-104776
CAN Isolator (1 MΩ) ICS-104984
9 pins IP65 socket ICS-102300
9 pins standard socket X02783

 


Looking for a customized solution?

Looking for a customized solution?

We’re happy to provide expert advice and develop function-specific modules tailored to your requirements.

You might also be interested in