Rocker Switches
- WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminalRISO 100 MΩ |Electrical Life 10000 Cycles
- WS-RSTV IP65 Ø 20.2 mm panel cut-out rocker switch with 0.187" quick connect terminalRISO 100 MΩ |Electrical Life 10000 Cycles
- WS-RSTV Ø 20.2 mm panel cut-out rocker switch with 0.187" quick connect terminal (SPST)RISO 100 MΩ |Electrical Life 10000 Cycles
- WS-RSTV Ø 20.2 mm panel cut-out rocker switch 0.187" quick connect terminal (DPST)RISO 100 MΩ |Electrical Life 10000 Cycles
- WS-RSTV 27.6 x 13.8 mm panel cut-out rocker switch with 0.25'' quick connect terminalRISO 100 MΩ |Electrical Life 10000 Cycles
- WS-RSTV 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminalRISO 100 MΩ |Electrical Life 50000 Cycles
- WS-RSTV illuminated panel cut-out rocker switch Ø 20.2 mm with 0.187" quick connect terminalRISO 100 MΩ |Electrical Life 10000 Cycles
- WS-RSTV protection cover for Ø20.2 mm panel cut-out rocker switch
- WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal NEWRISO 100 MΩ |Electrical Life 50000 Cycles
Samples |
---|
Order Code | Datasheet | Downloads | Description | Test Condition I | VR (V (AC)) | Actuator Color | Emitting Color | Schematic | Product series | Samples |
---|