Material Properties | |
---|---|
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-2 |
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-2 |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Silver |
Stationary Contact Material | Copper Alloy |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Mechanical Properties | |
---|---|
Electrical Life | 50000 Cycles |
Schematic | DPST |
General Information | |
---|---|
Operating Temperature | 0 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-04161 |
CQC Approval | CQC22002369026 |
Glow Wire Approval | GWEPT: 750 |
Products
Order Code | Datasheet | Downloads | Status | Description | Actuator Color | Schematic | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 471018264152 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Marking: 0 - | Black | DPST | |
![]() | 471018264153 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Marking: 0 I | Black | DPST |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Description | Actuator Color | Schematic | Samples |
---|