WS-RSTV IP65 30.2 x 22.2 mm panel cut-out with 0.25" quick connect terminal
| Material Properties | |
|---|---|
| Actuator Material | PC with Silicone Rubber |
| Actuator Flammability Rating | UL94 V-2 |
| Frame Material | PA66 |
| Frame Flammability Rating | UL94 V-2 |
| Moveable Contact Material | Copper Alloy |
| Moveable Contact Plating | Silver |
| Stationary Contact Material | Copper Alloy |
| Terminal Material | Copper Alloy |
| Terminal Plating | Silver |
| Mechanical Properties | |
|---|---|
| Electrical Life | 50000 Cycles |
| Schematic | DPST |
| General Information | |
|---|---|
| Operating Temperature | 0 °C up to +85 °C |
| Ingress Protection Code | IP65 |
| Packaging Properties | |
|---|---|
| Packaging | Tray |
| Certification | |
|---|---|
| UL Approval | E483308 |
| ENEC 15 Approval | ENEC-04161 |
| CQC Approval | CQC22002369672 |
| Glow Wire Approval | GWEPT: 750 |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Description | Actuator Color | Schematic | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|
![]() | 471023262152 | SPECMarking: 0 -, Black, DPST | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionMarking: 0 - | Actuator ColorBlack | SchematicDPST | –Check availability | |
![]() | 471023262153 | SPECMarking: 0 I, Black, DPST | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionMarking: 0 I | Actuator ColorBlack | SchematicDPST | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
WS-RSTV Rocker Switches
WS-RSTV Rocker Switches
Introducing the Würth Elektronik Rocker Switch Series WS-RSTV - the ultimate solution for your switching needs. With UL/IEC/CQC 61058 certification and CE UKCA compliance, you can be assured of its quality and safety. Available in current ratings of 12, 28 and 60 VDC, these switches are built to last. And with a UV test certification of 60068-2-5, you can be confident that they can withstand even the harshest conditions. Try the WS-RSTV and experience the difference.



