Thyone-e & EV-Kits
Radio Module 2.4 GHz
Characteristics
- Range up to 350 m
- Smart antenna configuration (2-in-1 module)
- Minituarized design: 7 x 9 x 2 mm
- 1 Mbit and 2 Mbit radio profiles
- CE, FCC, IC, ETA-WPC
- Very low power consumption (< 0,4 µA in sleep mode)
- Up to +4 dBm output power
- Encryption (AES128)
- Unicast, multicast or broadcast data transmission
- Mesh networks
- Wireless Connectivity SDK
- WE UART Terminal Tool
Products
Download now free of charge
Software downloads
IoT becomes intelligent when hardware and software work together harmoniously!
-
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
-
Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.
- Simple setup
- Intuitive interface
- Color coded Packet interpretation
- 100% log traceability
