Filter Bag USB 3.1 Type C 60W EMC

Order Code 82931061

Filter Bag USB 3.1 Type C 60W EMC

Characteristics

  • USB 3.1 filter circuit with all important components
  • Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
  • Straightforward design implementation through BOM and layout files
  • Data rate upto 10 Gbps
  • Up to 60 W

Applications

  • Universal Serial Bus (USB) 3.1 Typ C 60W application

PCB layout files

The USB 3.1 EMC and ESD solution can be easily integrated into designs. PCB layout files (Gerber) can be downloaded here.

Download Gerber File here

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Description
SamplesAvailability & Sample
SPECWR-USB Type C Connectors, USB 3.1 Horizontal Receptacle SMT
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionUSB 3.1 Horizontal Receptacle SMT 
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWE-CNSW HF SMT Common Mode Line Filter, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWE-MAPI SMT Power Inductor, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWR-USB Type C Connectors, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWE-TVS TVS Diode – Super Speed Series, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWE-TVS TVS Diode – Super Speed Series, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability
SPECWE-TVS TVS Diode – Standard Series, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Check availability

Ready to implement

Ready to implement

Due to the steadily growing number of applications that are based on networked communication through data lines, it is becoming increasingly importan to ensure trouble-free operation and protection of electrical systems and devices.

To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary. Implementation is greatly simplified by the filter bags, which contain filter components specially selected for the respective application.

Filter Bag USB 3.1 Typ C 60W EMV Overview

Filterperformance

Filter Bag USB 3.1 Typ C 60W EMV Filterperformance Power Line Filter
Power Line Filter
  • Pi-filter with chip bead surge protection
  • Attenuation up to 200 dB
  • Protection against high-frequency interference and current peaks
Filter Bag USB 3.1 Type C 60W EMC Filterperformance Data Line Filter
Data Line Filter
  • Eye diagram of the filter stick with activated USB Equalizer (@ 10Gbps)
Filter Bag USB 3.1 Type C 60W EMC Filterperformance Insertion Loss
Insertion Loss
  • Impedance curve and insertion loss of WE-CNSW HF at 50 Ω