Filter Stick USB 3.1 Type C 100W EMC
Order Code 82931100
Characteristics
- Ready fabricated and populated USB 3.1 filter stick for test purposes
- Fast testing of the filter effect on the system under test
- Straightforward design implementation through BOM and layout files
- Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
- Data rate up to 10 Gbps
- Up to 100 W
- Filtering directly at the interface
Applications
- Universal Serial Bus (USB) 3.1 Type C 100W application
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | Description | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|
SPECWR-USB Type C Connectors, USB 3.1 Horizontal Receptacle SMT | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-USB Type C Connectors | DescriptionUSB 3.1 Horizontal Receptacle SMT | –Check availability | ||
SPECWE-MPSB EMI Multilayer Power Suppression Bead, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MPSB EMI Multilayer Power Suppression Bead | – | –Check availability | |||
SPECWE-CNSW SMT Common Mode Line Filter, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW SMT Common Mode Line Filter | – | –Check availability | |||
SPECWE-CNSW HF SMT Common Mode Line Filter, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CNSW HF SMT Common Mode Line Filter | – | –Check availability | |||
SPECWE-MAPI SMT Power Inductor, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAPI SMT Power Inductor | – | –Check availability | |||
SPECWCAP-CSGP MLCCs 50 V(DC), – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | –Check availability | |||
SPECWR-USB Type C Connectors, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-USB Type C Connectors | – | –Check availability | ||
SPECWE-TVS TVS Diode – Super Speed Series, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TVS TVS Diode – Super Speed Series | – | –Check availability | |||
SPECWE-TVS TVS Diode – Super Speed Series, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TVS TVS Diode – Super Speed Series | – | –Check availability | |||
SPECWE-TVS TVS Diode – Standard Series, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TVS TVS Diode – Standard Series | – | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Plug and Play!
To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary.
Plug and Play!
To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary.
For simplified implementation, the adapter stick was designed, which contains a complete filter circuit for the selected application. The filter stick is plugged into the corresponding interface for test purposes. If the test is passed with the filter stick plugged in, the filter circuit can be integrated into the system.
- Plug in filter stick
- Check filter effect
- Implement the circuit in the system







