WE-TMSB Tiny Multilayer Suppression Bead

Tiny Allrounder

WE-TMSB Tiny Multilayer Suppression Bead

Products

All
0201
0402
0603
Filter article data
Filter by
 show  articles in 3 product lines
 articles in 3 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
Filter Stick
Filter Bag
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
742692001
SPEC10 Ω, 12.6 Ω, 954 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz10 Ω
Maximum Impedance12.6 Ω
Maximum Impedance954 MHz 
Rated Current 2650 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz12 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
7426926222
SPEC22 Ω, 41 Ω, 1660 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz22 Ω
Maximum Impedance41 Ω
Maximum Impedance1660 MHz 
Rated Current 27500 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz38 Ω
TypeHigh Current 
Filter Stick –
Filter Bag –
–Check availability
742692002
SPEC60 Ω, 135 Ω, 815 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz60 Ω
Maximum Impedance135 Ω
Maximum Impedance815 MHz 
Rated Current 2400 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz133 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269242111
SPEC110 Ω, 195 Ω, 745 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz110 Ω
Maximum Impedance195 Ω
Maximum Impedance745 MHz 
Rated Current 21200 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz188 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
742692003
SPEC120 Ω, 259 Ω, 770 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance259 Ω
Maximum Impedance770 MHz 
Rated Current 2250 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz250 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269242161
SPEC160 Ω, 280 Ω, 550 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz160 Ω
Maximum Impedance280 Ω
Maximum Impedance550 MHz 
Rated Current 21000 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz250 Ω
TypeHigh Current 
Filter Stick –
Filter Bag –
–Check availability
742692004
SPEC240 Ω, 460 Ω, 536 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz240 Ω
Maximum Impedance460 Ω
Maximum Impedance536 MHz 
Rated Current 2300 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz342 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269242261
SPEC260 Ω, 375 Ω, 300 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz260 Ω
Maximum Impedance375 Ω
Maximum Impedance300 MHz 
Rated Current 21000 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz220 Ω
TypeHigh Current 
Filter Stick –
Filter Bag –
–Check availability
742692005
SPEC300 Ω, 455 Ω, 389 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz300 Ω
Maximum Impedance455 Ω
Maximum Impedance389 MHz 
Rated Current 2400 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz297 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269243461
SPEC460 Ω, 1250 Ω, 230 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz460 Ω
Maximum Impedance1250 Ω
Maximum Impedance230 MHz 
Rated Current 2500 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz300 Ω
TypeHigh Speed 
Filter Stick –
Filter Bag –
–Check availability
74269221561
SPEC560 Ω, 750 Ω, 225 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz560 Ω
Maximum Impedance750 Ω
Maximum Impedance225 MHz 
Rated Current 2250 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz250 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269241601
SPEC600 Ω, 720 Ω, 211 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance211 MHz 
–
–
Impedance @ 1 GHz218 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269262601
SPEC600 Ω, 634 Ω, 184 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance634 Ω
Maximum Impedance184 MHz 
Rated Current 21500 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz170 Ω
TypeHigh Current 
Filter Stick –
Filter Bag –
–Check availability
74269221102
SPEC1000 Ω, 1190 Ω, 180 MHz
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1190 Ω
Maximum Impedance180 MHz 
Rated Current 2200 mA
Rated Current 2ΔT = 40K 
Impedance @ 1 GHz317 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269241102
SPEC1000 Ω, 1157 Ω, 129 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1157 Ω
Maximum Impedance129 MHz 
Rated Current 2480 mA
Rated Current 2ΔT = 40K 
Impedance @ 1 GHz216 Ω
TypeWide Band 
Filter Stick –
Filter Bag –
–Check availability
74269241152
SPEC1500 Ω, 1533 Ω, 118 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1500 Ω
Maximum Impedance1533 Ω
Maximum Impedance118 MHz 
Rated Current 2500 mA
Rated Current 2ΔT = 40K 
Impedance @ 1 GHz224 Ω
TypeWide Band 
Filter Stick
Filter Bag
–Check availability
74269244182
SPEC1800 Ω, 2700 Ω, 450 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
Filter Stick –
Filter Bag –
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB