WR-TNC TNC PCB Connectors
SizeDimen­sionsMount
EXT.Right Angle Jack
THT
EXT.Straight Jack
THT

Characteristics

  • Interface: MIL-STD-348
  • Mating Cycle: 100 Cycles (min.)
  • Impedance: 50Ω
  • Insulation Resistance: 5000MΩ(min.)
  • Withstanding Voltage: 1500Vrms(min.)
  • Plating: Nickel and Gold
  • Mating: Screw (Recommended by torque wrench tool)

Applications

  • Network and communications
  • RF Test and measurement equipment
  • Industrial applications
  • High power machinery
  • Outdoor or humidity environment

Products

All
Right Angle Jack
Straight Jack
Filter article data
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Panel Thickness(mm)
Mount
Center Contact
Operating Temperature
Design Kit
SamplesAvailability & Sample
WR-TNC TNC PCB Connectors
67011042241505
SPEC4.57 mm, THT, Ø 0,95
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Panel Thickness4.57 mm
MountTHT 
Center ContactØ 0,95 
Operating Temperature -65 °C up to +165 °C
Design Kit
Check availability
WR-TNC TNC PCB Connectors
67012042221506
SPEC4.57 mm, THT, Ø 0,95
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Panel Thickness4.57 mm
MountTHT 
Center ContactØ 0,95 
Operating Temperature -65 °C up to +165 °C
Design Kit
Check availability
WR-TNC TNC PCB Connectors
67012002221502
SPEC–, THT, Ø 0.95
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
MountTHT 
Center ContactØ 0.95 
Operating Temperature -65 °C up to +165 °C
Design Kit
Check availability
WR-TNC TNC PCB Connectors
67011002241501
SPEC–, THT, Ø 0.9
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
MountTHT 
Center ContactØ 0.9 
Operating Temperature -65 °C up to +165 °C
Design Kit
Check availability
WR-TNC TNC PCB Connectors
67011002241507
SPEC–, THT, Ø 0.96
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
MountTHT 
Center ContactØ 0.96 
Operating Temperature -65 °C up to +165 °C
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: