Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
NEW | 0402 | 1 | 0.5 | 0.35 | SMT | ||
NEW | 0603 | 1.6 | 0.8 | 0.45 | SMT | ||
NEW | 0805 | 2 | 1.25 | 0.5 | SMT | ||
NEW | 1206 | 3.1 | 1.6 | 0.6 | SMT | ||
NEW | 1210 | 3.1 | 2.6 | 0.55 | SMT |
LTSpice files
Characteristics
- Mounting style: SMT-Chip
- Resistance range: 1 Ω - 10 MΩ
- Resistance tolerance: ±1 %; ±5 %
- Rated Power: 0.1 - 0.5 W
- TCR: ±100; ±200; -200~+400 ppm/℃
- Sulfur resistant: Tested according to ASTM-B-809
- Long term reliability
- Operating Temperature: -55 °C up to +155 °C
- Size: 0402 / 0603 / 0805 / 1206 / 1210
Applications
- Industrial applications
- IT and communication applications
- Power Supply and industrial controls
- Applications in environments with increased sulfur contamination
Products
All
0402
0603
0805
1206
1210
Order Code | Datasheet | Simulation | Downloads | R | Tol. R | PRated (mW) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | L (mm) | W (mm) | H (mm) | MOQ | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560112110001 | SPEC | 6 files | 0 Ω | +0.05Ω/-0Ω | 62.5 | – | – | – | 1 | 0.5 | 0.35 | – | 560112 | ||
560112140010 | SPEC | 6 files | 0 Ω | +0.05Ω/-0Ω | 330 | – | – | – | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112116001 | SPEC | 6 files | 0 Ω | +0.05Ω/-0Ω | 100 | – | – | – | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112120002 | SPEC | 6 files | 0 Ω | +0.05Ω/-0Ω | 125 | – | – | – | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132007 | SPEC | 6 files | 0 Ω | +0.05Ω/-0Ω | 250 | – | – | – | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110076 | SPEC | 6 files | 1 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110132 | SPEC | 6 files | 1 Ω | ±5% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116071 | SPEC | 6 files | 1 Ω | ±1% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112132002 | SPEC | 6 files | 1 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112132024 | SPEC | 6 files | 1.1 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110058 | SPEC | 6 files | 1.2 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132010 | SPEC | 6 files | 1.2 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112132014 | SPEC | 6 files | 1.8 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110057 | SPEC | 6 files | 2 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112120016 | SPEC | 6 files | 2 Ω | ±5% | 250 | -200 | 400 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112132047 | SPEC | 6 files | 2 Ω | ±5% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110074 | SPEC | 6 files | 2.2 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110150 | SPEC | 6 files | 2.2 Ω | ±5% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116088 | SPEC | 6 files | 2.2 Ω | ±1% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120018 | SPEC | 6 files | 2.2 Ω | ±1% | 250 | -200 | 400 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112132016 | SPEC | 6 files | 2.2 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112116102 | SPEC | 6 files | 2.21 Ω | ±1% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110181 | SPEC | 6 files | 3.3 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110238 | SPEC | 6 files | 3.3 Ω | ±5% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112120025 | SPEC | 6 files | 3.3 Ω | ±5% | 250 | -200 | 400 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112110140 | SPEC | 6 files | 4.02 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132031 | SPEC | 6 files | 4.3 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112116077 | SPEC | 6 files | 4.7 Ω | ±5% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112132045 | SPEC | 6 files | 4.7 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110141 | SPEC | 6 files | 4.99 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116086 | SPEC | 6 files | 4.99 Ω | ±1% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110090 | SPEC | 6 files | 5.11 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116051 | SPEC | 6 files | 5.6 Ω | ±5% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116062 | SPEC | 6 files | 8.2 Ω | ±5% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110034 | SPEC | 7 files | 10 Ω | ±1% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110075 | SPEC | 6 files | 10 Ω | ±5% | 100 | -200 | 400 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116013 | SPEC | 7 files | 10 Ω | ±1% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116033 | SPEC | 6 files | 10 Ω | ±5% | 100 | -200 | 400 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120001 | SPEC | 6 files | 10 Ω | ±5% | 250 | -200 | 400 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112120008 | SPEC | 7 files | 10 Ω | ±1% | 250 | -200 | 400 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132039 | SPEC | 7 files | 10 Ω | ±1% | 250 | -200 | 400 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110007 | SPEC | 6 files | 15 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116150 | SPEC | 6 files | 15 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132032 | SPEC | 6 files | 18 Ω | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110083 | SPEC | 6 files | 20 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110133 | SPEC | 6 files | 20 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116125 | SPEC | 6 files | 20 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132008 | SPEC | 6 files | 20 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112110046 | SPEC | 6 files | 22 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110216 | SPEC | 6 files | 22 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116043 | SPEC | 6 files | 22 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112132042 | SPEC | 6 files | 22 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110100 | SPEC | 6 files | 22.1 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110219 | SPEC | 6 files | 22.6 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110045 | SPEC | 6 files | 24.9 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132043 | SPEC | 6 files | 24.9 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110067 | SPEC | 6 files | 26.1 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110115 | SPEC | 6 files | 27.4 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110229 | SPEC | 6 files | 30 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110152 | SPEC | 6 files | 30.1 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110004 | SPEC | 6 files | 33 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110030 | SPEC | 6 files | 33 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116034 | SPEC | 6 files | 33 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132033 | SPEC | 6 files | 33 Ω | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110233 | SPEC | 6 files | 33.2 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116109 | SPEC | 6 files | 33.2 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110003 | SPEC | 6 files | 36.5 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110014 | SPEC | 6 files | 39 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132037 | SPEC | 6 files | 39 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112110054 | SPEC | 6 files | 40.2 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116130 | SPEC | 6 files | 40.2 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110164 | SPEC | 6 files | 42.2 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110165 | SPEC | 6 files | 44.2 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116131 | SPEC | 6 files | 44.2 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110017 | SPEC | 6 files | 47 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116054 | SPEC | 6 files | 47 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112120003 | SPEC | 6 files | 47 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112110002 | SPEC | 6 files | 49.9 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116133 | SPEC | 6 files | 49.9 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110119 | SPEC | 6 files | 51 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116084 | SPEC | 6 files | 51 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110073 | SPEC | 6 files | 51.1 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110021 | SPEC | 6 files | 56 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116142 | SPEC | 6 files | 56 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110252 | SPEC | 6 files | 56.2 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110170 | SPEC | 6 files | 60.4 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110173 | SPEC | 6 files | 64.9 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132050 | SPEC | 6 files | 68 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110028 | SPEC | 6 files | 75 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110050 | SPEC | 6 files | 75 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116081 | SPEC | 6 files | 75 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120005 | SPEC | 6 files | 75 Ω | ±5% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112116145 | SPEC | 6 files | 82 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110056 | SPEC | 6 files | 90.9 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110008 | SPEC | 6 files | 100 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110022 | SPEC | 7 files | 100 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116008 | SPEC | 6 files | 100 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116009 | SPEC | 7 files | 100 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112120020 | SPEC | 7 files | 100 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112120021 | SPEC | 6 files | 100 Ω | ±5% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112132023 | SPEC | 7 files | 100 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112132046 | SPEC | 6 files | 110 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110187 | SPEC | 6 files | 113 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110025 | SPEC | 6 files | 120 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110065 | SPEC | 6 files | 120 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116092 | SPEC | 6 files | 120 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116119 | SPEC | 6 files | 120 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112140009 | SPEC | 6 files | 120 Ω | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110052 | SPEC | 6 files | 121 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110193 | SPEC | 6 files | 124 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110194 | SPEC | 6 files | 127 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110059 | SPEC | 6 files | 130 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116073 | SPEC | 6 files | 130 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112116122 | SPEC | 6 files | 143 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110070 | SPEC | 6 files | 147 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110016 | SPEC | 6 files | 150 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110061 | SPEC | 6 files | 150 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116041 | SPEC | 6 files | 150 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116049 | SPEC | 6 files | 150 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110129 | SPEC | 6 files | 160 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116090 | SPEC | 6 files | 160 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110205 | SPEC | 6 files | 162 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110086 | SPEC | 6 files | 169 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116097 | SPEC | 6 files | 180 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110131 | SPEC | 6 files | 191 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112120010 | SPEC | 6 files | 196 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112110077 | SPEC | 6 files | 200 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110211 | SPEC | 6 files | 200 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112120015 | SPEC | 6 files | 200 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112110036 | SPEC | 6 files | 220 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110047 | SPEC | 6 files | 220 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116029 | SPEC | 6 files | 220 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116126 | SPEC | 6 files | 220 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112140008 | SPEC | 6 files | 220 Ω | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110148 | SPEC | 6 files | 221 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110220 | SPEC | 6 files | 232 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110009 | SPEC | 6 files | 240 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110111 | SPEC | 6 files | 240 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116089 | SPEC | 6 files | 240 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110223 | SPEC | 6 files | 249 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116099 | SPEC | 6 files | 249 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116037 | SPEC | 6 files | 270 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110230 | SPEC | 6 files | 300 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116082 | SPEC | 6 files | 300 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120017 | SPEC | 6 files | 300 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132044 | SPEC | 6 files | 300 Ω | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110092 | SPEC | 6 files | 301 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112120024 | SPEC | 6 files | 301 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112110153 | SPEC | 6 files | 316 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110231 | SPEC | 6 files | 330 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116020 | SPEC | 6 files | 330 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116052 | SPEC | 6 files | 330 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120014 | SPEC | 6 files | 330 Ω | ±5% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112110062 | SPEC | 6 files | 332 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116100 | SPEC | 6 files | 332 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112120011 | SPEC | 6 files | 332 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | – | ||
560112110080 | SPEC | 6 files | 348 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110103 | SPEC | 6 files | 374 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116056 | SPEC | 6 files | 390 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110159 | SPEC | 6 files | 392 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110239 | SPEC | 6 files | 402 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110162 | SPEC | 6 files | 412 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110167 | SPEC | 6 files | 470 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116031 | SPEC | 6 files | 470 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116067 | SPEC | 6 files | 470 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110078 | SPEC | 6 files | 475 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116111 | SPEC | 6 files | 475 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112116087 | SPEC | 6 files | 499 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110248 | SPEC | 6 files | 511 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110249 | SPEC | 6 files | 523 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110066 | SPEC | 6 files | 536 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110037 | SPEC | 6 files | 560 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116053 | SPEC | 6 files | 560 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116075 | SPEC | 6 files | 560 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110105 | SPEC | 6 files | 576 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116143 | SPEC | 6 files | 619 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110265 | SPEC | 6 files | 620 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110174 | SPEC | 6 files | 665 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110024 | SPEC | 6 files | 680 Ω | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116027 | SPEC | 6 files | 680 Ω | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132049 | SPEC | 6 files | 680 Ω | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112116115 | SPEC | 6 files | 681 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110093 | SPEC | 6 files | 698 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110262 | SPEC | 6 files | 750 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116101 | SPEC | 6 files | 750 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110108 | SPEC | 6 files | 806 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110109 | SPEC | 6 files | 825 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116136 | SPEC | 6 files | 825 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110012 | SPEC | 7 files | 1 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110023 | SPEC | 6 files | 1 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116014 | SPEC | 7 files | 1 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116016 | SPEC | 6 files | 1 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112132030 | SPEC | 6 files | 1 kΩ | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112132038 | SPEC | 7 files | 1 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110094 | SPEC | 6 files | 1.07 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110185 | SPEC | 6 files | 1.1 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110188 | SPEC | 6 files | 1130 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116151 | SPEC | 6 files | 1.13 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110191 | SPEC | 6 files | 1.15 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116118 | SPEC | 6 files | 1.15 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116070 | SPEC | 6 files | 1.2 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110091 | SPEC | 6 files | 1.21 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116120 | SPEC | 6 files | 1.21 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110143 | SPEC | 6 files | 1.27 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116121 | SPEC | 6 files | 1.27 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116065 | SPEC | 6 files | 1.3 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116152 | SPEC | 6 files | 1.37 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110198 | SPEC | 6 files | 1.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110200 | SPEC | 6 files | 1.47 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116123 | SPEC | 6 files | 1.47 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110027 | SPEC | 6 files | 1.5 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110095 | SPEC | 6 files | 1.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116038 | SPEC | 6 files | 1.5 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116083 | SPEC | 6 files | 1.5 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116094 | SPEC | 6 files | 1.6 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112116095 | SPEC | 6 files | 1.62 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110096 | SPEC | 6 files | 1.69 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110206 | SPEC | 6 files | 1.74 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110208 | SPEC | 6 files | 1.78 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110209 | SPEC | 6 files | 1.8 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116032 | SPEC | 6 files | 1.8 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110145 | SPEC | 6 files | 1.82 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112120022 | SPEC | 6 files | 1820 Ω | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112110015 | SPEC | 6 files | 2 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110064 | SPEC | 6 files | 2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116058 | SPEC | 6 files | 2 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116091 | SPEC | 6 files | 2 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110212 | SPEC | 6 files | 2.05 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110213 | SPEC | 6 files | 2.1 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110011 | SPEC | 6 files | 2.2 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110087 | SPEC | 6 files | 2.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116046 | SPEC | 6 files | 2.2 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116098 | SPEC | 6 files | 2.2 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132019 | SPEC | 6 files | 2.2 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112140007 | SPEC | 6 files | 2.2 kΩ | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110048 | SPEC | 6 files | 2.26 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110221 | SPEC | 6 files | 2.32 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110060 | SPEC | 6 files | 2.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116061 | SPEC | 6 files | 2.4 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110224 | SPEC | 6 files | 2.49 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110069 | SPEC | 6 files | 2.61 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110149 | SPEC | 6 files | 2.67 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116127 | SPEC | 6 files | 2670 Ω | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110266 | SPEC | 6 files | 2.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116010 | SPEC | 6 files | 2.7 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132027 | SPEC | 6 files | 2.7 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110101 | SPEC | 6 files | 2.87 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116128 | SPEC | 6 files | 3 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132048 | SPEC | 6 files | 3 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112110049 | SPEC | 6 files | 3.09 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110154 | SPEC | 6 files | 3.16 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110084 | SPEC | 6 files | 3240 Ω | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110053 | SPEC | 6 files | 3.3 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116047 | SPEC | 6 files | 3.3 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110102 | SPEC | 6 files | 3.32 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116108 | SPEC | 6 files | 3.32 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110234 | SPEC | 6 files | 3.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110235 | SPEC | 6 files | 3.57 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110116 | SPEC | 6 files | 3.65 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110158 | SPEC | 6 files | 3.74 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110104 | SPEC | 6 files | 3.83 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116021 | SPEC | 6 files | 3.9 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110117 | SPEC | 6 files | 3.92 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116093 | SPEC | 6 files | 4.02 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116153 | SPEC | 6 files | 4.12 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110072 | SPEC | 6 files | 4.22 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116141 | SPEC | 6 files | 4.3 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110241 | SPEC | 6 files | 4.42 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110244 | SPEC | 6 files | 4.64 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110018 | SPEC | 6 files | 4.7 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110245 | SPEC | 6 files | 4.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116006 | SPEC | 6 files | 4.7 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116045 | SPEC | 6 files | 4.7 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112132020 | SPEC | 6 files | 4.7 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112140001 | SPEC | 6 files | 4.7 kΩ | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110005 | SPEC | 6 files | 4.75 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110247 | SPEC | 6 files | 4.99 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116132 | SPEC | 6 files | 4.99 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112120019 | SPEC | 6 files | 5.1 kΩ | ±5% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112110250 | SPEC | 6 files | 5.36 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110251 | SPEC | 6 files | 5.49 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110040 | SPEC | 6 files | 5.6 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116017 | SPEC | 6 files | 5.6 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110253 | SPEC | 6 files | 5.76 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116078 | SPEC | 6 files | 5.9 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110254 | SPEC | 6 files | 6.04 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110171 | SPEC | 6 files | 6.19 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110256 | SPEC | 6 files | 6.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110106 | SPEC | 6 files | 6.49 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116114 | SPEC | 6 files | 6.49 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110138 | SPEC | 6 files | 6.8 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116007 | SPEC | 6 files | 6.8 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110258 | SPEC | 6 files | 6.81 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110068 | SPEC | 6 files | 6.98 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110259 | SPEC | 6 files | 7.15 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110107 | SPEC | 6 files | 7.32 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110120 | SPEC | 6 files | 7.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116080 | SPEC | 6 files | 7.5 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110051 | SPEC | 6 files | 8.2 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116002 | SPEC | 6 files | 8.2 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132051 | SPEC | 6 files | 8.2 kΩ | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110110 | SPEC | 6 files | 8.25 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110177 | SPEC | 6 files | 8.45 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110264 | SPEC | 6 files | 8.66 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116137 | SPEC | 6 files | 8.87 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116146 | SPEC | 6 files | 9.53 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110006 | SPEC | 6 files | 10 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110020 | SPEC | 7 files | 10 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116005 | SPEC | 7 files | 10 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116012 | SPEC | 6 files | 10 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120004 | SPEC | 7 files | 10 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132018 | SPEC | 7 files | 10 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110182 | SPEC | 6 files | 10.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110122 | SPEC | 6 files | 10.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110123 | SPEC | 6 files | 11 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116147 | SPEC | 6 files | 11 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110189 | SPEC | 6 files | 11.3 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110038 | SPEC | 6 files | 12 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116040 | SPEC | 6 files | 12 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132009 | SPEC | 6 files | 12 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110192 | SPEC | 6 files | 12.1 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110125 | SPEC | 6 files | 12.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110126 | SPEC | 6 files | 13 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116104 | SPEC | 6 files | 13 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116036 | SPEC | 6 files | 13.3 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110144 | SPEC | 6 files | 14 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116096 | SPEC | 6 files | 14 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110199 | SPEC | 6 files | 14.3 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110201 | SPEC | 6 files | 14.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116124 | SPEC | 6 files | 14.7 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110127 | SPEC | 6 files | 15 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116035 | SPEC | 6 files | 15 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110203 | SPEC | 6 files | 15.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116105 | SPEC | 6 files | 15.4 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110032 | SPEC | 6 files | 16 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110097 | SPEC | 6 files | 16.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110207 | SPEC | 6 files | 17.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116050 | SPEC | 6 files | 18 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110130 | SPEC | 6 files | 18.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110010 | SPEC | 6 files | 20 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110029 | SPEC | 6 files | 20 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116015 | SPEC | 6 files | 20 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132041 | SPEC | 6 files | 20 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110147 | SPEC | 6 files | 21 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110214 | SPEC | 6 files | 21.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110098 | SPEC | 6 files | 22 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116011 | SPEC | 6 files | 22 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116022 | SPEC | 6 files | 22 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110099 | SPEC | 6 files | 22.1 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112120026 | SPEC | 6 files | 22.1 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | – | ||
560112110222 | SPEC | 6 files | 23.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110178 | SPEC | 6 files | 24 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116106 | SPEC | 6 files | 24 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110113 | SPEC | 6 files | 24.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116140 | SPEC | 6 files | 24.9 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110225 | SPEC | 6 files | 26.1 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110226 | SPEC | 6 files | 26.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110026 | SPEC | 6 files | 27 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116023 | SPEC | 6 files | 27 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132005 | SPEC | 6 files | 27 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112110114 | SPEC | 6 files | 27.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110228 | SPEC | 6 files | 28 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116107 | SPEC | 6 files | 30 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110155 | SPEC | 6 files | 32.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110232 | SPEC | 6 files | 33 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116030 | SPEC | 6 files | 33 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110156 | SPEC | 6 files | 34.8 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110157 | SPEC | 6 files | 36 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112120007 | SPEC | 6 files | 36 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | – | ||
560112110236 | SPEC | 6 files | 37.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110161 | SPEC | 6 files | 39 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116110 | SPEC | 6 files | 39 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112140005 | SPEC | 6 files | 39 kΩ | ±1% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112132026 | SPEC | 6 files | 39 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110160 | SPEC | 6 files | 39.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110240 | SPEC | 6 files | 40.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116003 | SPEC | 6 files | 40.2 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110118 | SPEC | 6 files | 41.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110163 | SPEC | 6 files | 42.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110243 | SPEC | 6 files | 45.3 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110013 | SPEC | 6 files | 47 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110055 | SPEC | 6 files | 47 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116025 | SPEC | 6 files | 47 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116057 | SPEC | 6 files | 47 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112140004 | SPEC | 6 files | 47 kΩ | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110168 | SPEC | 6 files | 47.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110169 | SPEC | 6 files | 48.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110136 | SPEC | 6 files | 49.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116112 | SPEC | 6 files | 49.9 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110039 | SPEC | 6 files | 51 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110043 | SPEC | 6 files | 54.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110031 | SPEC | 6 files | 56 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116028 | SPEC | 6 files | 56 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132004 | SPEC | 6 files | 56 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112116113 | SPEC | 6 files | 56.2 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110137 | SPEC | 6 files | 60.4 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110172 | SPEC | 6 files | 61.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116134 | SPEC | 6 files | 61.9 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110044 | SPEC | 6 files | 62 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116048 | SPEC | 6 files | 62 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110257 | SPEC | 6 files | 64.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110175 | SPEC | 6 files | 66.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110035 | SPEC | 6 files | 68 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116064 | SPEC | 6 files | 68 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132022 | SPEC | 6 files | 68 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110260 | SPEC | 6 files | 71.5 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116116 | SPEC | 6 files | 71.5 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110261 | SPEC | 6 files | 73.2 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116063 | SPEC | 6 files | 75 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112140003 | SPEC | 6 files | 80.6 kΩ | ±1% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110176 | SPEC | 6 files | 82 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116085 | SPEC | 6 files | 82 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132028 | SPEC | 6 files | 82 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112110089 | SPEC | 6 files | 86.6 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110139 | SPEC | 6 files | 88.7 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110081 | SPEC | 6 files | 90.9 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110121 | SPEC | 6 files | 91 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112116138 | SPEC | 6 files | 91 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112116139 | SPEC | 6 files | 93.1 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110071 | SPEC | 6 files | 97.6 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110019 | SPEC | 6 files | 100 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110063 | SPEC | 6 files | 100 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116004 | SPEC | 6 files | 100 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116026 | SPEC | 6 files | 100 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120013 | SPEC | 6 files | 100 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132013 | SPEC | 6 files | 100 kΩ | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112132034 | SPEC | 6 files | 100 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112140002 | SPEC | 6 files | 100 kΩ | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110183 | SPEC | 6 files | 105 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110186 | SPEC | 6 files | 110 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116148 | SPEC | 6 files | 110 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110190 | SPEC | 6 files | 113 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110142 | SPEC | 6 files | 118 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110124 | SPEC | 6 files | 120 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116044 | SPEC | 6 files | 120 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132012 | SPEC | 6 files | 120 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110085 | SPEC | 6 files | 121 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110195 | SPEC | 6 files | 127 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116018 | SPEC | 6 files | 127 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110196 | SPEC | 6 files | 133 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110197 | SPEC | 6 files | 137 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110202 | SPEC | 6 files | 147 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110128 | SPEC | 6 files | 150 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112132006 | SPEC | 6 files | 150 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110204 | SPEC | 6 files | 160 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110082 | SPEC | 6 files | 180 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116069 | SPEC | 6 files | 180 kΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116072 | SPEC | 6 files | 180 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112110210 | SPEC | 6 files | 191 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116042 | SPEC | 6 files | 196 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110041 | SPEC | 6 files | 200 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116060 | SPEC | 6 files | 200 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112140006 | SPEC | 6 files | 200 kΩ | ±5% | 500 | -100 | 100 | 200 | 3.1 | 2.6 | 0.55 | 50000 | – | ||
560112110134 | SPEC | 6 files | 205 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110215 | SPEC | 6 files | 215 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110217 | SPEC | 6 files | 220 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110218 | SPEC | 6 files | 220 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116066 | SPEC | 6 files | 220 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112132015 | SPEC | 6 files | 220 kΩ | ±5% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112132017 | SPEC | 6 files | 220 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110135 | SPEC | 6 files | 221 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110112 | SPEC | 6 files | 243 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | – | ||
560112110079 | SPEC | 6 files | 249 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112120023 | SPEC | 6 files | 261 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | 50000 | – | ||
560112110227 | SPEC | 6 files | 270 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112110151 | SPEC | 6 files | 300 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116079 | SPEC | 6 files | 301 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110088 | SPEC | 6 files | 330 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116039 | SPEC | 6 files | 330 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112120006 | SPEC | 6 files | 330 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132036 | SPEC | 6 files | 330 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112116129 | SPEC | 6 files | 332 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112116024 | SPEC | 6 files | 390 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110237 | SPEC | 6 files | 392 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132035 | SPEC | 6 files | 422 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110242 | SPEC | 6 files | 442 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110042 | SPEC | 6 files | 470 kΩ | ±5% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110166 | SPEC | 6 files | 470 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116019 | SPEC | 6 files | 470 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112120009 | SPEC | 6 files | 470 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132001 | SPEC | 6 files | 470 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110246 | SPEC | 6 files | 475 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116149 | SPEC | 6 files | 475 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112120012 | SPEC | 6 files | 510 kΩ | ±1% | 250 | -100 | 100 | 150 | 2 | 1.25 | 0.5 | – | 560114 | ||
560112132021 | SPEC | 6 files | 510 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112116068 | SPEC | 6 files | 560 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112110255 | SPEC | 6 files | 619 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116144 | SPEC | 6 files | 665 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112116055 | SPEC | 6 files | 680 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | – | ||
560112132003 | SPEC | 6 files | 680 kΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112116135 | SPEC | 6 files | 750 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110263 | SPEC | 6 files | 768 kΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116059 | SPEC | 6 files | 820 kΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110033 | SPEC | 6 files | 1 MΩ | ±1% | 100 | -100 | 100 | 50 | 1 | 0.5 | 0.35 | – | 560112 | ||
560112116074 | SPEC | 6 files | 1 MΩ | ±1% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 | ||
560112116076 | SPEC | 6 files | 1 MΩ | ±5% | 100 | -100 | 100 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112132011 | SPEC | 6 files | 1 MΩ | ±1% | 250 | -100 | 100 | 200 | 3.1 | 1.6 | 0.6 | – | 560114 | ||
560112110179 | SPEC | 6 files | 1.1 MΩ | ±1% | 100 | -200 | 200 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132040 | SPEC | 6 files | 1.5 MΩ | ±1% | 250 | -200 | 200 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112132052 | SPEC | 6 files | 1.65 MΩ | ±1% | 250 | -200 | 200 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112110180 | SPEC | 6 files | 1.69 MΩ | ±1% | 100 | -200 | 200 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112110146 | SPEC | 6 files | 2 MΩ | ±5% | 100 | -200 | 200 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112132025 | SPEC | 6 files | 2 MΩ | ±1% | 250 | -200 | 200 | 200 | 3.1 | 1.6 | 0.6 | 50000 | – | ||
560112132029 | SPEC | 6 files | 4.7 MΩ | ±1% | 250 | -200 | 200 | 200 | 3.1 | 1.6 | 0.6 | – | – | ||
560112116103 | SPEC | 6 files | 6.8 MΩ | ±1% | 100 | -200 | 200 | 75 | 1.6 | 0.8 | 0.45 | 50000 | – | ||
560112110184 | SPEC | 6 files | 10 MΩ | ±5% | 100 | -200 | 200 | 50 | 1 | 0.5 | 0.35 | 100000 | – | ||
560112116117 | SPEC | 6 files | 10 MΩ | ±1% | 100 | -200 | 200 | 75 | 1.6 | 0.8 | 0.45 | – | 560113 |
Order Code | Datasheet | Simulation |
---|---|---|
560112110001 | SPEC | |
560112140010 | SPEC | |
560112116001 | SPEC | |
560112120002 | SPEC | |
560112132007 | SPEC | |
560112110076 | SPEC | |
560112110132 | SPEC | |
560112116071 | SPEC | |
560112132002 | SPEC | |
560112132024 | SPEC | |
560112110058 | SPEC | |
560112132010 | SPEC | |
560112132014 | SPEC | |
560112110057 | SPEC | |
560112120016 | SPEC | |
560112132047 | SPEC | |
560112110074 | SPEC | |
560112110150 | SPEC | |
560112116088 | SPEC | |
560112120018 | SPEC | |
560112132016 | SPEC | |
560112116102 | SPEC | |
560112110181 | SPEC | |
560112110238 | SPEC | |
560112120025 | SPEC | |
560112110140 | SPEC | |
560112132031 | SPEC | |
560112116077 | SPEC | |
560112132045 | SPEC | |
560112110141 | SPEC | |
560112116086 | SPEC | |
560112110090 | SPEC | |
560112116051 | SPEC | |
560112116062 | SPEC | |
560112110034 | SPEC | |
560112110075 | SPEC | |
560112116013 | SPEC | |
560112116033 | SPEC | |
560112120001 | SPEC | |
560112120008 | SPEC | |
560112132039 | SPEC | |
560112110007 | SPEC | |
560112116150 | SPEC | |
560112132032 | SPEC | |
560112110083 | SPEC | |
560112110133 | SPEC | |
560112116125 | SPEC | |
560112132008 | SPEC | |
560112110046 | SPEC | |
560112110216 | SPEC | |
560112116043 | SPEC | |
560112132042 | SPEC | |
560112110100 | SPEC | |
560112110219 | SPEC | |
560112110045 | SPEC | |
560112132043 | SPEC | |
560112110067 | SPEC | |
560112110115 | SPEC | |
560112110229 | SPEC | |
560112110152 | SPEC | |
560112110004 | SPEC | |
560112110030 | SPEC | |
560112116034 | SPEC | |
560112132033 | SPEC | |
560112110233 | SPEC | |
560112116109 | SPEC | |
560112110003 | SPEC | |
560112110014 | SPEC | |
560112132037 | SPEC | |
560112110054 | SPEC | |
560112116130 | SPEC | |
560112110164 | SPEC | |
560112110165 | SPEC | |
560112116131 | SPEC | |
560112110017 | SPEC | |
560112116054 | SPEC | |
560112120003 | SPEC | |
560112110002 | SPEC | |
560112116133 | SPEC | |
560112110119 | SPEC | |
560112116084 | SPEC | |
560112110073 | SPEC | |
560112110021 | SPEC | |
560112116142 | SPEC | |
560112110252 | SPEC | |
560112110170 | SPEC | |
560112110173 | SPEC | |
560112132050 | SPEC | |
560112110028 | SPEC | |
560112110050 | SPEC | |
560112116081 | SPEC | |
560112120005 | SPEC | |
560112116145 | SPEC | |
560112110056 | SPEC | |
560112110008 | SPEC | |
560112110022 | SPEC | |
560112116008 | SPEC | |
560112116009 | SPEC | |
560112120020 | SPEC | |
560112120021 | SPEC | |
560112132023 | SPEC | |
560112132046 | SPEC | |
560112110187 | SPEC | |
560112110025 | SPEC | |
560112110065 | SPEC | |
560112116092 | SPEC | |
560112116119 | SPEC | |
560112140009 | SPEC | |
560112110052 | SPEC | |
560112110193 | SPEC | |
560112110194 | SPEC | |
560112110059 | SPEC | |
560112116073 | SPEC | |
560112116122 | SPEC | |
560112110070 | SPEC | |
560112110016 | SPEC | |
560112110061 | SPEC | |
560112116041 | SPEC | |
560112116049 | SPEC | |
560112110129 | SPEC | |
560112116090 | SPEC | |
560112110205 | SPEC | |
560112110086 | SPEC | |
560112116097 | SPEC | |
560112110131 | SPEC | |
560112120010 | SPEC | |
560112110077 | SPEC | |
560112110211 | SPEC | |
560112120015 | SPEC | |
560112110036 | SPEC | |
560112110047 | SPEC | |
560112116029 | SPEC | |
560112116126 | SPEC | |
560112140008 | SPEC | |
560112110148 | SPEC | |
560112110220 | SPEC | |
560112110009 | SPEC | |
560112110111 | SPEC | |
560112116089 | SPEC | |
560112110223 | SPEC | |
560112116099 | SPEC | |
560112116037 | SPEC | |
560112110230 | SPEC | |
560112116082 | SPEC | |
560112120017 | SPEC | |
560112132044 | SPEC | |
560112110092 | SPEC | |
560112120024 | SPEC | |
560112110153 | SPEC | |
560112110231 | SPEC | |
560112116020 | SPEC | |
560112116052 | SPEC | |
560112120014 | SPEC | |
560112110062 | SPEC | |
560112116100 | SPEC | |
560112120011 | SPEC | |
560112110080 | SPEC | |
560112110103 | SPEC | |
560112116056 | SPEC | |
560112110159 | SPEC | |
560112110239 | SPEC | |
560112110162 | SPEC | |
560112110167 | SPEC | |
560112116031 | SPEC | |
560112116067 | SPEC | |
560112110078 | SPEC | |
560112116111 | SPEC | |
560112116087 | SPEC | |
560112110248 | SPEC | |
560112110249 | SPEC | |
560112110066 | SPEC | |
560112110037 | SPEC | |
560112116053 | SPEC | |
560112116075 | SPEC | |
560112110105 | SPEC | |
560112116143 | SPEC | |
560112110265 | SPEC | |
560112110174 | SPEC | |
560112110024 | SPEC | |
560112116027 | SPEC | |
560112132049 | SPEC | |
560112116115 | SPEC | |
560112110093 | SPEC | |
560112110262 | SPEC | |
560112116101 | SPEC | |
560112110108 | SPEC | |
560112110109 | SPEC | |
560112116136 | SPEC | |
560112110012 | SPEC | |
560112110023 | SPEC | |
560112116014 | SPEC | |
560112116016 | SPEC | |
560112132030 | SPEC | |
560112132038 | SPEC | |
560112110094 | SPEC | |
560112110185 | SPEC | |
560112110188 | SPEC | |
560112116151 | SPEC | |
560112110191 | SPEC | |
560112116118 | SPEC | |
560112116070 | SPEC | |
560112110091 | SPEC | |
560112116120 | SPEC | |
560112110143 | SPEC | |
560112116121 | SPEC | |
560112116065 | SPEC | |
560112116152 | SPEC | |
560112110198 | SPEC | |
560112110200 | SPEC | |
560112116123 | SPEC | |
560112110027 | SPEC | |
560112110095 | SPEC | |
560112116038 | SPEC | |
560112116083 | SPEC | |
560112116094 | SPEC | |
560112116095 | SPEC | |
560112110096 | SPEC | |
560112110206 | SPEC | |
560112110208 | SPEC | |
560112110209 | SPEC | |
560112116032 | SPEC | |
560112110145 | SPEC | |
560112120022 | SPEC | |
560112110015 | SPEC | |
560112110064 | SPEC | |
560112116058 | SPEC | |
560112116091 | SPEC | |
560112110212 | SPEC | |
560112110213 | SPEC | |
560112110011 | SPEC | |
560112110087 | SPEC | |
560112116046 | SPEC | |
560112116098 | SPEC | |
560112132019 | SPEC | |
560112140007 | SPEC | |
560112110048 | SPEC | |
560112110221 | SPEC | |
560112110060 | SPEC | |
560112116061 | SPEC | |
560112110224 | SPEC | |
560112110069 | SPEC | |
560112110149 | SPEC | |
560112116127 | SPEC | |
560112110266 | SPEC | |
560112116010 | SPEC | |
560112132027 | SPEC | |
560112110101 | SPEC | |
560112116128 | SPEC | |
560112132048 | SPEC | |
560112110049 | SPEC | |
560112110154 | SPEC | |
560112110084 | SPEC | |
560112110053 | SPEC | |
560112116047 | SPEC | |
560112110102 | SPEC | |
560112116108 | SPEC | |
560112110234 | SPEC | |
560112110235 | SPEC | |
560112110116 | SPEC | |
560112110158 | SPEC | |
560112110104 | SPEC | |
560112116021 | SPEC | |
560112110117 | SPEC | |
560112116093 | SPEC | |
560112116153 | SPEC | |
560112110072 | SPEC | |
560112116141 | SPEC | |
560112110241 | SPEC | |
560112110244 | SPEC | |
560112110018 | SPEC | |
560112110245 | SPEC | |
560112116006 | SPEC | |
560112116045 | SPEC | |
560112132020 | SPEC | |
560112140001 | SPEC | |
560112110005 | SPEC | |
560112110247 | SPEC | |
560112116132 | SPEC | |
560112120019 | SPEC | |
560112110250 | SPEC | |
560112110251 | SPEC | |
560112110040 | SPEC | |
560112116017 | SPEC | |
560112110253 | SPEC | |
560112116078 | SPEC | |
560112110254 | SPEC | |
560112110171 | SPEC | |
560112110256 | SPEC | |
560112110106 | SPEC | |
560112116114 | SPEC | |
560112110138 | SPEC | |
560112116007 | SPEC | |
560112110258 | SPEC | |
560112110068 | SPEC | |
560112110259 | SPEC | |
560112110107 | SPEC | |
560112110120 | SPEC | |
560112116080 | SPEC | |
560112110051 | SPEC | |
560112116002 | SPEC | |
560112132051 | SPEC | |
560112110110 | SPEC | |
560112110177 | SPEC | |
560112110264 | SPEC | |
560112116137 | SPEC | |
560112116146 | SPEC | |
560112110006 | SPEC | |
560112110020 | SPEC | |
560112116005 | SPEC | |
560112116012 | SPEC | |
560112120004 | SPEC | |
560112132018 | SPEC | |
560112110182 | SPEC | |
560112110122 | SPEC | |
560112110123 | SPEC | |
560112116147 | SPEC | |
560112110189 | SPEC | |
560112110038 | SPEC | |
560112116040 | SPEC | |
560112132009 | SPEC | |
560112110192 | SPEC | |
560112110125 | SPEC | |
560112110126 | SPEC | |
560112116104 | SPEC | |
560112116036 | SPEC | |
560112110144 | SPEC | |
560112116096 | SPEC | |
560112110199 | SPEC | |
560112110201 | SPEC | |
560112116124 | SPEC | |
560112110127 | SPEC | |
560112116035 | SPEC | |
560112110203 | SPEC | |
560112116105 | SPEC | |
560112110032 | SPEC | |
560112110097 | SPEC | |
560112110207 | SPEC | |
560112116050 | SPEC | |
560112110130 | SPEC | |
560112110010 | SPEC | |
560112110029 | SPEC | |
560112116015 | SPEC | |
560112132041 | SPEC | |
560112110147 | SPEC | |
560112110214 | SPEC | |
560112110098 | SPEC | |
560112116011 | SPEC | |
560112116022 | SPEC | |
560112110099 | SPEC | |
560112120026 | SPEC | |
560112110222 | SPEC | |
560112110178 | SPEC | |
560112116106 | SPEC | |
560112110113 | SPEC | |
560112116140 | SPEC | |
560112110225 | SPEC | |
560112110226 | SPEC | |
560112110026 | SPEC | |
560112116023 | SPEC | |
560112132005 | SPEC | |
560112110114 | SPEC | |
560112110228 | SPEC | |
560112116107 | SPEC | |
560112110155 | SPEC | |
560112110232 | SPEC | |
560112116030 | SPEC | |
560112110156 | SPEC | |
560112110157 | SPEC | |
560112120007 | SPEC | |
560112110236 | SPEC | |
560112110161 | SPEC | |
560112116110 | SPEC | |
560112140005 | SPEC | |
560112132026 | SPEC | |
560112110160 | SPEC | |
560112110240 | SPEC | |
560112116003 | SPEC | |
560112110118 | SPEC | |
560112110163 | SPEC | |
560112110243 | SPEC | |
560112110013 | SPEC | |
560112110055 | SPEC | |
560112116025 | SPEC | |
560112116057 | SPEC | |
560112140004 | SPEC | |
560112110168 | SPEC | |
560112110169 | SPEC | |
560112110136 | SPEC | |
560112116112 | SPEC | |
560112110039 | SPEC | |
560112110043 | SPEC | |
560112110031 | SPEC | |
560112116028 | SPEC | |
560112132004 | SPEC | |
560112116113 | SPEC | |
560112110137 | SPEC | |
560112110172 | SPEC | |
560112116134 | SPEC | |
560112110044 | SPEC | |
560112116048 | SPEC | |
560112110257 | SPEC | |
560112110175 | SPEC | |
560112110035 | SPEC | |
560112116064 | SPEC | |
560112132022 | SPEC | |
560112110260 | SPEC | |
560112116116 | SPEC | |
560112110261 | SPEC | |
560112116063 | SPEC | |
560112140003 | SPEC | |
560112110176 | SPEC | |
560112116085 | SPEC | |
560112132028 | SPEC | |
560112110089 | SPEC | |
560112110139 | SPEC | |
560112110081 | SPEC | |
560112110121 | SPEC | |
560112116138 | SPEC | |
560112116139 | SPEC | |
560112110071 | SPEC | |
560112110019 | SPEC | |
560112110063 | SPEC | |
560112116004 | SPEC | |
560112116026 | SPEC | |
560112120013 | SPEC | |
560112132013 | SPEC | |
560112132034 | SPEC | |
560112140002 | SPEC | |
560112110183 | SPEC | |
560112110186 | SPEC | |
560112116148 | SPEC | |
560112110190 | SPEC | |
560112110142 | SPEC | |
560112110124 | SPEC | |
560112116044 | SPEC | |
560112132012 | SPEC | |
560112110085 | SPEC | |
560112110195 | SPEC | |
560112116018 | SPEC | |
560112110196 | SPEC | |
560112110197 | SPEC | |
560112110202 | SPEC | |
560112110128 | SPEC | |
560112132006 | SPEC | |
560112110204 | SPEC | |
560112110082 | SPEC | |
560112116069 | SPEC | |
560112116072 | SPEC | |
560112110210 | SPEC | |
560112116042 | SPEC | |
560112110041 | SPEC | |
560112116060 | SPEC | |
560112140006 | SPEC | |
560112110134 | SPEC | |
560112110215 | SPEC | |
560112110217 | SPEC | |
560112110218 | SPEC | |
560112116066 | SPEC | |
560112132015 | SPEC | |
560112132017 | SPEC | |
560112110135 | SPEC | |
560112110112 | SPEC | |
560112110079 | SPEC | |
560112120023 | SPEC | |
560112110227 | SPEC | |
560112110151 | SPEC | |
560112116079 | SPEC | |
560112110088 | SPEC | |
560112116039 | SPEC | |
560112120006 | SPEC | |
560112132036 | SPEC | |
560112116129 | SPEC | |
560112116024 | SPEC | |
560112110237 | SPEC | |
560112132035 | SPEC | |
560112110242 | SPEC | |
560112110042 | SPEC | |
560112110166 | SPEC | |
560112116019 | SPEC | |
560112120009 | SPEC | |
560112132001 | SPEC | |
560112110246 | SPEC | |
560112116149 | SPEC | |
560112120012 | SPEC | |
560112132021 | SPEC | |
560112116068 | SPEC | |
560112110255 | SPEC | |
560112116144 | SPEC | |
560112116055 | SPEC | |
560112132003 | SPEC | |
560112116135 | SPEC | |
560112110263 | SPEC | |
560112116059 | SPEC | |
560112110033 | SPEC | |
560112116074 | SPEC | |
560112116076 | SPEC | |
560112132011 | SPEC | |
560112110179 | SPEC | |
560112132040 | SPEC | |
560112132052 | SPEC | |
560112110180 | SPEC | |
560112110146 | SPEC | |
560112132025 | SPEC | |
560112132029 | SPEC | |
560112116103 | SPEC | |
560112110184 | SPEC | |
560112116117 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | R | Tol. R | PRated (mW) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | L (mm) | W (mm) | H (mm) | MOQ | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: