 | 689302124022 | 2, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity2 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689102131822 | 2, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity2 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |
 | 689303124022 | 3, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity3 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689103131822 | 3, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity3 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | Mates with – | |
 | 689304124022 | 4, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689104131822 | 4, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |
 | 689305124022 | 5, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity5 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689105131822 | 5, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity5 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |
 | 689306124022 | 6, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689106131822 | 6, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |
 | 689308124022 | 8, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689108131822 | 8, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |
 | 689310124022 | 10, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689110131822 | 10, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |
 | 689312124022 | 12, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity12 | Pitch0.8 mm | MountSMT | GenderMale | TypeVertical | Contact PlatingGold over Nickel | PackagingTape and Reel with Cap | | |
 | 689112131822 | 12, 0.8 mm, SMT | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity12 | Pitch0.8 mm | MountSMT | GenderMale | TypeHorizontal | Contact PlatingGold over Nickel | PackagingTape and Reel | | |