 | 689002114322 | 2, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity2 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689003114322 | 3, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity3 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689004114322 | 4, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity4 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689005114322 | 5, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity5 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689006114322 | 6, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity6 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689008114322 | 8, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity8 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689010114322 | 10, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity10 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |
 | 689012114322 | 12, 0.8 mm, Female | | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Polarity12 | Pitch0.8 mm | GenderFemale | Contact PlatingGold over Nickel | Rated Current0.5 A | Working Voltage30 V (AC) | Insulator MaterialPA66 | Contact Resistance20 mΩ | PackagingBag | | |