WE-TVS TVS Diode – Super Speed Series

WE-TVS TVS Diode – Super Speed Series. Low clamping voltage. Rail to Rail protection. Very fast data lines.
SizeDimen­sions3DL
(mm)
W
(mm)
H
(mm)
Mount
SOT23-6L
2.8 2.9 1.16 SMT
MSOP-10L
4.9 3 0.975 SMT
MSOP-8L
4.9 3 0.975 SMT
DFN3810-9L
3.8 1 0.5 SMT
DFN1210-6L
1.2 1 0.45 SMT

Characteristics

  • Fast turn-on
  • Low clamping voltage
  • Very low capacitance
  • Rail to Rail protection
  • Small package
  • Epoxy flame resistant UL94-V0

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Super Speed data lines
  • HDMI 1.3/1.4/2.0, DVI
  • DisplayPort
  • USB 3.1 Gen 1 (5Gb/s)
  • SATA and eSATA
  • GBit LAN
  • Thunderbolt
  • LVDS
  • ESD protection in accordance with EN 61000-4-2
    – 8 kV contact discharge
    – 15 kV air discharge

Products

All
SOT23-6L
MSOP-10L
MSOP-8L
DFN3810-9L
DFN1210-6L
Filter article data
Filter by
 show  articles in 5 product lines
 articles in 5 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Channels
Polarity
VCh max.(V)
ICh Leak max.(µA)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
Application
Filter Stick
Filter Bag
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
824012823
SPEC2, Unidirectional, 3.3 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels2 
PolarityUnidirectional 
Channel Operating Voltage [max.]3.3 V
Channel (Reverse) Leakage Current [max.]0.5 µA
(Reverse) Breakdown Voltage [min.]4.5 V
(Channel) Input Capacitance [typ.]0.18 pF
(Reverse) Peak Pulse Current3 A
Channel ESD Clamping Voltage [typ.]13 V
ESD Contact Discharge Capability8 kV
ApplicationUSB 3.1 Gen1&2 (5Gb/s, 10Gb/s), USB 3.1 Type C, Display Port (1.1, 1.2, 1.3, 1.4), HDMI 2.0 
Filter Stick
Design Kit
–Check availability
824014
SPEC4+1, Unidirectional, 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels4+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
–
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]0.55 pF
(Reverse) Peak Pulse Current4 A
Channel ESD Clamping Voltage [typ.]12 V
ESD Contact Discharge Capability10 kV
ApplicationHDMI 1.3, DVI & DisplayPort 
Filter Stick –
Filter Bag –
Design Kit
–Check availability
82401444
SPEC4+1, Unidirectional, 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels4+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
–
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]0.55 pF
(Reverse) Peak Pulse Current5 A
Channel ESD Clamping Voltage [typ.]12 V
ESD Contact Discharge Capability10 kV
ApplicationHDMI 1.3, DVI & DisplayPort 
Filter Stick –
Filter Bag –
Design Kit
–Check availability
82401646
SPEC6+1, Unidirectional, 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels6+1 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
–
(Reverse) Breakdown Voltage [min.]6 V
–
–
Channel ESD Clamping Voltage [typ.]13 V
ESD Contact Discharge Capability8 kV
ApplicationUSB 3.0, HDMI 1.4 
Filter Stick –
Filter Bag
Design Kit
–Check availability
824014883
SPEC8, Unidirectional, 3.3 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels8 
PolarityUnidirectional 
Channel Operating Voltage [max.]3.3 V
–
(Reverse) Breakdown Voltage [min.]4.5 V
(Channel) Input Capacitance [typ.]0.5 pF
(Reverse) Peak Pulse Current5 A
Channel ESD Clamping Voltage [typ.]9 V
ESD Contact Discharge Capability12 kV
ApplicationUSB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s 
Filter Stick –
Filter Bag –
Design Kit
–Check availability
824014885
SPEC8, Unidirectional, 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Channels8 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
–
(Reverse) Breakdown Voltage [min.]6 V
(Channel) Input Capacitance [typ.]0.5 pF
(Reverse) Peak Pulse Current5 A
Channel ESD Clamping Voltage [typ.]10.5 V
ESD Contact Discharge Capability15 kV
ApplicationUSB 3.1 Gen1 (5Gb/s), USB 3.1 Type C, Display Port, HDMI 2.0, Ethernet 1Gb/s, Ethernet 10Gb/s 
Filter Stick
Design Kit –
–Check availability

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line