WE-CSTLF Line Frequency Current Sense Transformer

WE-CSTLF Line Frequency Current Sense Transformer
WE-CSTLF Line Frequency Current Sense Transformer

SizeDimen­sions3DL
(mm)
W
(mm)
H
(mm)
EI187
20.3 16.5 17

Characteristics

  • Learn more about current sense transformers
  • Primary current rating to 45A
  • Frequency 47Hz - 400Hz
  • UL Class F 155°C Insulation System
  • Operating temperature: -40 °C to +125 °C
  • Low profile, compact, THT form factor
  • Dielectric isolation 4kV AC
  • Safety: IEC62368-1 / IEC61558-2-16
  • AEC-Q200 qualification
  • Learn more about WE-CSTLF: Low frequency current sense transformers by Würth Elektronik
  • Refer to our Current Sense Transformer Design Tool on REDEXPERT to select the right CST for your application.

Applications

  • AC current detection
  • Fixed chargers on streets and garages (EV charging infrastructure)
  • Overload sensing
  • Load drop/shutdown detection
  • Industrial automation
  • Control and monitoring applications
  • Motor Controls

Products

EI187
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
L(mH)
n
IR(A)
∫Udt(Vµs)
VT(V (AC))
RDC1 max(mΩ)
RDC2 max(Ω)
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-CSTLF Line Frequency Current Sense Transformer
7492550500
SPEC400 mH, 1:500, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance400 mH
Turns Ratio1:500 
Rated Current45 A
Voltage-µSecond30000 Vµs
Insulation Test Voltage4000 V (AC)
DC Resistance 10.27 mΩ
DC Resistance 216.2 Ω
Length20.3 mm
Width16.5 mm
Height17 mm
–Check availability
WE-CSTLF Line Frequency Current Sense Transformer
7492551000
SPEC1600 mH, 1:1000, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1600 mH
Turns Ratio1:1000 
Rated Current45 A
Voltage-µSecond60000 Vµs
Insulation Test Voltage4000 V (AC)
DC Resistance 10.27 mΩ
DC Resistance 278.7 Ω
Length20.3 mm
Width16.5 mm
Height17 mm
–Check availability
WE-CSTLF Line Frequency Current Sense Transformer
7492551500
SPEC3600 mH, 1:1500, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3600 mH
Turns Ratio1:1500 
Rated Current45 A
Voltage-µSecond90000 Vµs
Insulation Test Voltage4000 V (AC)
DC Resistance 10.27 mΩ
DC Resistance 2178 Ω
Length20.3 mm
Width16.5 mm
Height17 mm
–Check availability
WE-CSTLF Line Frequency Current Sense Transformer
7492552000
SPEC6400 mH, 1:2000, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6400 mH
Turns Ratio1:2000 
Rated Current45 A
Voltage-µSecond120000 Vµs
Insulation Test Voltage4000 V (AC)
DC Resistance 10.27 mΩ
DC Resistance 2317 Ω
Length20.3 mm
Width16.5 mm
Height17 mm
–Check availability
WE-CSTLF Line Frequency Current Sense Transformer
7492552500
SPEC10000 mH, 1:2500, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10000 mH
Turns Ratio1:2500 
Rated Current45 A
Voltage-µSecond150000 Vµs
Insulation Test Voltage4000 V (AC)
DC Resistance 10.27 mΩ
DC Resistance 2468 Ω
Length20.3 mm
Width16.5 mm
Height17 mm
–Check availability
WE-CSTLF Line Frequency Current Sense Transformer
7492553000
SPEC14400 mH, 1:3000, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance14400 mH
Turns Ratio1:3000 
Rated Current45 A
Voltage-µSecond180000 Vµs
Insulation Test Voltage4000 V (AC)
DC Resistance 10.27 mΩ
DC Resistance 2747 Ω
Length20.3 mm
Width16.5 mm
Height17 mm
–Check availability