865250640004 | 0.47 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance0.47 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current4 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250640005 | 1 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance1 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current8.4 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250640006 | 2.2 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current13 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250540001 | 2.2 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance2.2 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current8.4 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250340001 | 3.3 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current12 mA | Leakage Current10 µA | Dissipation Factor17 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250440001 | 3.3 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current12 mA | Leakage Current10 µA | Dissipation Factor17 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250640007 | 3.3 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current17 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250540002 | 3.3 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance3.3 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current16 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250340002 | 4.7 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current12 mA | Leakage Current10 µA | Dissipation Factor17 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250440002 | 4.7 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current16 mA | Leakage Current10 µA | Dissipation Factor17 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250540003 | 4.7 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current18 mA | Leakage Current10 µA | Dissipation Factor15 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250642008 | 4.7 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance4.7 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current20 mA | Leakage Current11.75 µA | Dissipation Factor15 % | Diameter5 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250340003 | 10 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current23 mA | Leakage Current10 µA | Dissipation Factor17 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250140001 | 10 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current15 mA | Leakage Current10 µA | Dissipation Factor24 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250240001 | 10 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current17 mA | Leakage Current10 µA | Dissipation Factor20 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250442003 | 10 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current27 mA | Leakage Current12.5 µA | Dissipation Factor17 % | Diameter5 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250643009 | 10 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current32 mA | Leakage Current25 µA | Dissipation Factor15 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250543004 | 10 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance10 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current29 mA | Leakage Current17.5 µA | Dissipation Factor15 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250140002 | 22 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current28 mA | Leakage Current10 µA | Dissipation Factor24 % | Diameter4 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250342004 | 22 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current37 mA | Leakage Current17.6 µA | Dissipation Factor17 % | Diameter5 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250242002 | 22 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current33 mA | Leakage Current11 µA | Dissipation Factor20 % | Diameter5 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250443004 | 22 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current40 mA | Leakage Current27.5 µA | Dissipation Factor17 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250543005 | 22 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current45 mA | Leakage Current38.5 µA | Dissipation Factor15 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250653010 | 22 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance22 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current60 mA | Leakage Current55 µA | Dissipation Factor15 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250142003 | 33 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current37 mA | Leakage Current10.395 µA | Dissipation Factor24 % | Diameter5 mm | Length5.5 mm | Packaging15" Tape & Reel | | |
865250343005 | 33 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current49 mA | Leakage Current26.4 µA | Dissipation Factor17 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250243003 | 33 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current41 mA | Leakage Current16.5 µA | Dissipation Factor20 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250445005 | 33 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current51 mA | Leakage Current41.25 µA | Dissipation Factor17 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
865250449006 | 33 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current55 mA | Leakage Current41.25 µA | Dissipation Factor17 % | Diameter8 mm | Length6.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250553006 | 33 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current58 mA | Leakage Current57.75 µA | Dissipation Factor15 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250657011 | 33 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance33 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current75 mA | Leakage Current82.5 µA | Dissipation Factor15 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250143004 | 47 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current45 mA | Leakage Current14.805 µA | Dissipation Factor24 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250243004 | 47 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current50 mA | Leakage Current23.5 µA | Dissipation Factor20 % | Diameter6.3 mm | Length5.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250345006 | 47 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current51 mA | Leakage Current37.6 µA | Dissipation Factor17 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
865250445007 | 47 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current56 mA | Leakage Current58.75 µA | Dissipation Factor17 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
865250349007 | 47 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current55 mA | Leakage Current37.6 µA | Dissipation Factor17 % | Diameter8 mm | Length6.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250449008 | 47 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current60 mA | Leakage Current58.75 µA | Dissipation Factor17 % | Diameter8 mm | Length6.5 mm | Packaging15" Tape & Reel | | |
865250553007 | 47 µF, 35 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage35 V (DC) | Endurance 2000 | Ripple Current64 mA | Leakage Current82.25 µA | Dissipation Factor15 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250657012 | 47 µF, 50 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance47 µF | Rated Voltage50 V (DC) | Endurance 2000 | Ripple Current100 mA | Leakage Current117.5 µA | Dissipation Factor15 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250145005 | 100 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current65 mA | Leakage Current31.5 µA | Dissipation Factor24 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | Design Kit – | |
865250245005 | 100 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current75 mA | Leakage Current50 µA | Dissipation Factor20 % | Diameter6.3 mm | Length7.7 mm | Packaging15" Tape & Reel | | |
865250149006 | 100 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current70 mA | Leakage Current31.5 µA | Dissipation Factor24 % | Diameter8 mm | Length6.5 mm | Packaging15" Tape & Reel | | |
865250249006 | 100 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current80 mA | Leakage Current50 µA | Dissipation Factor20 % | Diameter8 mm | Length6.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250353008 | 100 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current100 mA | Leakage Current80 µA | Dissipation Factor17 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250453009 | 100 µF, 25 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance100 µF | Rated Voltage25 V (DC) | Endurance 2000 | Ripple Current130 mA | Leakage Current125 µA | Dissipation Factor17 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250153007 | 220 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current120 mA | Leakage Current69.3 µA | Dissipation Factor24 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | Design Kit – | |
865250253007 | 220 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current150 mA | Leakage Current110 µA | Dissipation Factor20 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250357009 | 220 µF, 16 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance220 µF | Rated Voltage16 V (DC) | Endurance 2000 | Ripple Current170 mA | Leakage Current176 µA | Dissipation Factor17 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250153008 | 330 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current160 mA | Leakage Current103.95 µA | Dissipation Factor24 % | Diameter8 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250257008 | 330 µF, 10 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance330 µF | Rated Voltage10 V (DC) | Endurance 2000 | Ripple Current180 mA | Leakage Current165 µA | Dissipation Factor20 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250157009 | 470 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance470 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current190 mA | Leakage Current148.05 µA | Dissipation Factor24 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |
865250157010 | 560 µF, 6.3 V (DC), 2000 | | | Status Activei| Production is active. Expected lifetime: >10 years. | Capacitance560 µF | Rated Voltage6.3 V (DC) | Endurance 2000 | Ripple Current220 mA | Leakage Current176.4 µA | Dissipation Factor24 % | Diameter10 mm | Length10.5 mm | Packaging15" Tape & Reel | | |