Reference Design MagI³C Power Supply
Order Code 178002
Characteristics
- Current can be adjusted individually (0 – 2.5 A)
- Voltage can be adjusted individually (0 – 15 V)
- Current and voltage dynamically adjustable by external microcontroller (using PWM)
- DC/DC Converter used: MagI³C Power Module 171 021 501
Applications
- Mini Lab Power Supply
- Constant Current Source (can be individually adjusted)
- Battery Charger
- Super Cap Charger
- High Power LED Driver
Products
Filter by
show
in
article
in
0 product lines
Reset all
Article information
+ Show more
Included Products
MagI³C-VDRM Variable Step Down Regulator Module: 171021501
WCAP-ATG8 Aluminum Electrolytic Capacitors: 860010674014
WCAP-CSGP MLCCs 25 V(DC): 885012109014
WL-SMCW SMT Mono-color Chip LED Waterclear: 150060VS75000
WL-SMCW SMT Mono-color Chip LED Waterclear: 150060RS75000
WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular: 691502710002
Videos
#askLorandt explains: How to convert a standard power module into a mini-laboratory power supply
Videos
⚡ Netzteil mit Step-Down-Modul 💥 Kann das funktionieren?
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules