Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
Components
Active Components
Power Modules (MagI³C Series)
Reference Designs
Reference Design MagI³C Power Supply
V
IN
18 to 36 V
V
OUT
15 V
I
OUT
2.5 A
Reference Design MagI³C Current Sharing
V
IN
7 to 50 V
V
OUT
2.5 to 15 V
I
OUT
5 A
Reference Design MagI³C Current Source
V
IN
4 to 18 V
V
OUT
1.45 to 14.4 V
I
OUT
3 A
MagI³C Power FeatherWing
Order Code
Datasheet
Manual
Downloads
Status
Description
V
IN
(V)
V
OUT
(V)
I
OUT
(A)
Product series
Samples
178002
MagI³C Power Supply, 18 - 36, 0 - 15
–
Downloads
2 files
EDA models: Design examples
ZIP
EAG
EAGLE-LAYOUT_178002 (rev1).zip
|
82.1 KB
GBR
GERBER_178002 (rev1).zip
|
107 KB
Download all 2 files as zip archive
ZIP
Status
NRND
i
| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description
MagI³C Power Supply
Input Voltage
18 - 36
Output Voltage
0 - 15
Output Current
2.5 A
Product series
Reference Design MagI³C Power Supply
178003
MagI³C Current Sharing, 7 - 50, 2.5 - 15
–
Downloads
2 files
EDA models: Design examples
ZIP
ALT
ALTIUM_178003 (rev1).zip
|
15.8 MB
GBR
Gerber_178003 (rev1).zip
|
324.4 KB
Download all 2 files as zip archive
ZIP
Status
NRND
i
| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description
MagI³C Current Sharing
Input Voltage
7 - 50
Output Voltage
2.5 - 15
Output Current
5 A
Product series
Reference Design MagI³C Current Sharing
178004
MagI³C Current Source, 4 - 18, 1.45 - 14.4
–
Downloads
2 files
EDA models: Design examples
ZIP
ALT
ALTIUM_178004 (rev1).zip
|
16.2 MB
GBR
Gerber_178004 (rev1).zip
|
88.5 KB
Download all 2 files as zip archive
ZIP
Status
NRND
i
| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Description
MagI³C Current Source
Input Voltage
4 - 18
Output Voltage
1.45 - 14.4
Output Current
3 A
Product series
Reference Design MagI³C Current Source
2601157101001
Manual
Downloads
–
Status
Active
i
| Production is active. Expected lifetime: >10 years.
–
–
–
–
Product series
MagI³C Power FeatherWing
Article information
+ Show more
Cart
Your cart is empty.
Get samples and quotes