Size Dimen­sions L
(mm)
W
(mm)
H
(mm)
TO263-7EP
9.85 10.16 4.57
BQFN
11 9 2.85

Characteristics

  • Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
  • TO263-7EP
  • Leaded package for easy manufacturing and prototyping
  • Simple layout
  • Wide input voltage range for input transient capability
  • Support ambient temperatures up to + 105 °C
  • 2 solder cycles supported
  • QFN
  • Low profile package
  • Simple application circuit (only 4 external components required)
  • Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
  • Wide input voltage range QFN41 type
  • 3 solder cycles supported

Applications

  • Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
  • Industrial, Test & Measurement, Medical applications
  • System power supplies
  • I/O interface power supply
  • DSPs, FPGAs, MCUs and MPUs supply
  • High density distributed power systems
  • Telecommunication applications

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
TO263-7EP
BQFN
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Evaluation Kit
Reference Design
Samples
MagI³C-VDRM Variable Step Down Regulator Module
171020302
2.95 - 6, 0.8 - 3.6, 2 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current 2 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171040302
2.95 - 6, 0.8 - 3.6, 4 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current 4 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171060302
2.95 - 6, 0.8 - 3.6, 6 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current 6 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171012401
6 - 42, 5 - 24, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current 1 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171012402
6 - 42, 5 - 24, 2 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current 2 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171020601
6 - 42, 0.8 - 6, 2 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current 2 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171032401
6 - 42, 5 - 24, 3 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current 3 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171050601
6 - 36, 0.8 - 6, 5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 0.8 - 6
Output Current 5 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171010601
6 - 42, 0.8 - 6, 1 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current 1 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171030601
6 - 42, 0.8 - 6, 3 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current 3 A
Evaluation Kit
Reference Design
MagI³C-VDRM Variable Step Down Regulator Module
171021501
7 - 50, 2.5 - 15, 2.5 A
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 50
Output Voltage 2.5 - 15
Output Current 2.5 A
Evaluation Kit

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources

Videos

Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos