Filter by values
 article  in  11 product lines  for
Reset all
Filter
Filter by
 show   article  in  11 product lines
 article  in  11 product lines
Reset all
11 Product categories
NEW
Proteus-IV & EV-Kits
Proteus-IV & EV-Kits NEW
Bluetooth® LE 6.0 Module Frequency Range 2402 to 2480 MHz dLoS 400 m
Proteus-III & EV-Kits
Proteus-III & EV-Kits
Bluetooth® LE 5.1 Module Frequency Range 2402 to 2480 MHz dLoS 160 to 400 m
Proteus-II & EV-Kits
Proteus-II & EV-Kits
Bluetooth® LE 5.0 Module (AMB2623) Frequency Range 2402 to 2480 MHz dLoS 20 to 100 m
Proteus-I & EV-Kits
Proteus-I & EV-Kits
Bluetooth® LE 4.2 Module (AMB2621) Frequency Range 2402 to 2480 MHz dLoS 50 to 100 m
Proteus-e & EV-Kits
Proteus-e & EV-Kits
Bluetooth® LE 5.1 Module Frequency Range 2402 to 2480 MHz dLoS 350 m
NEW
Skoll-I & EV-Kits
Skoll-I & EV-Kits NEW
Bluetooth® and Bluetooth® LE Radio Module Frequency Range 2402 to 2480 MHz dLoS 350 m
Puck-I
Puck-I
Bluetooth® Classic Radio Module NRND (AMB2301) Frequency Range 2402 to 2480 MHz dLoS 20 m
EXT.
Setebos-I & EV-Kits
Setebos-I & EV-Kits EXTENDED
Radio Module 2.4 GHz with Proprietary and Bluetooth® LE 5.1 Radio Protocol Frequency Range 2402 to 2480 MHz dLoS 600 m
Stephano-I & EV-Kits
Stephano-I & EV-Kits
WiFi & Bluetooth® LE 2.4 GHz Radio Module Isleep 5 µA
EXT.
Setebos-I Wireless FeatherWing
Setebos-I Wireless FeatherWing EXTENDED
FeatherWing with a combination of Bluetooth® LE 5.1 and proprietary 2.4 GHz radio with an integrated secure element
SensorBLE FeatherWing Kit
SensorBLE FeatherWing Kit
Design Kit for prototyping sensor to smart device applications via Bluetooth® LE
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Frequency Range (MHz)
Description
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
Product series
Evaluation Kit
USB Radio Stick
Radio Module
Samples
Proteus-I & EV-Kits 2402 - 2480, Proteus-I with integrated antenna, 50 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-I with integrated antenna 
Line of Sight Range 50 m
Output Power e.r.p. -2 dBm
RX sensitivity e.r.p. -91 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 1000 kbps
Antenna Connector Type Integrated PCB 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Puck-I, 20 m 2608011024000
2608011024010
2611011024000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Frequency Range 2402 - 2480
Description Puck-I 
Line of Sight Range 20 m
Output Power e.r.p. 1.4 dBm
RX sensitivity e.r.p. -80 dBm
Operating Supply Voltage Min. 2.9 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Product series Puck-I
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-II with integrated antenna, 50 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II with integrated antenna 
Line of Sight Range 50 m
Output Power e.r.p. -2 dBm
RX sensitivity e.r.p. -91 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type Integrated PCB 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-I with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-I with 50 Ohm RF pad 
Line of Sight Range 100 m
Output Power 50 Ohm 3 dBm
RX sensitivity max. -96 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 1000 kbps
Antenna Connector Type RF pad 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-II with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II with 50 Ohm RF pad 
Line of Sight Range 100 m
Output Power 50 Ohm 3 dBm
RX sensitivity max. -96 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-II USB radio stick, 20 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II USB radio stick 
Line of Sight Range 20 m
Output Power e.r.p. -14 dBm
RX sensitivity e.r.p. -79 dBm
RF Bitrate max. 2000 kbps
Antenna Connector Type Integrated PCB (integrated PCB antenna) 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Proteus-I & EV-Kits 2402 - 2480, Proteus-III, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-III 
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-III USB radio stick, 160 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-III USB radio stick 
Line of Sight Range 160 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -84 dBm
RF Bitrate max. 2000 kbps
Antenna Connector Type internal antenna 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-III-SPI, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-III-SPI 
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Setebos-I, 600 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Setebos-I 
Line of Sight Range 600 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -98 dBm
Output Power 50 Ohm 6 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Setebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-e, 350 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-e 
Line of Sight Range 350 m
Output Power e.r.p. -4 dBm
RX sensitivity e.r.p. -85 dBm
Output Power 50 Ohm 4 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
Product series Proteus-e & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Skoll-I, 350 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Skoll-I 
Line of Sight Range 350 m
Output Power e.r.p. 2.4 dBm
RX sensitivity e.r.p. -91 dBm
RF Bitrate max. 1 kbps
Antenna Connector Type Integrated PCB (integrated PCB antenna) 
Product series Skoll-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits 2402 - 2480, Proteus-IV, 400 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-IV 
Line of Sight Range 400 m
Output Power e.r.p. 4.5 dBm
RX sensitivity e.r.p. -92 dBm
Output Power 50 Ohm 8 dBm
Operating Supply Voltage Min. 1.7 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Proteus-IV & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit with Proteus-I with 50 Ohm RF pad 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-I with integrated antenna 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-II with 50 Ohm RF pad 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-II with integrated antenna 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-III 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-e 
Product series Proteus-e & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-I Bluetooth® 4.2 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-II Bluetooth® 5 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-III Bluetooth® 5.1 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-III-SPI Bluetooth® 5.1 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Setebos-I 2.4 GHz 
Product series Setebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description SensorBLE FeatherWing Kit 
Product series SensorBLE FeatherWing Kit
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits –, Stephano-I, –
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Stephano-I 
Antenna Connector Type Internal antenna 
Product series Stephano-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Stephano-I WiFi 2.4 GHz - Bluetooth® LE 5.0 
Product series Stephano-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Setebos-I FeatherWing 
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4 
Product series Skoll-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Setebos-I 
Product series Setebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Proteus-I & EV-Kits
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-IV 
Product series Proteus-IV & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module

New RF Modules with Nordic nRF54L15

Launch Q1 2026

Würth Elektronik presents Proteus-IV and Ophelia-IV – two high-performance RF modules based on the latest Nordic Semiconductor nRF54L15 SoC.

  • Proteus-IV: A ready-to-use Bluetooth® Low Energy module with pre-installed firmware. Supports all Bluetooth LE 6.0 roles and enables fast integration into your application.
  • Ophelia-IV: A flexible development platform without pre-installed firmware. Ideal for custom firmware development using the nRF Connect SDK and Zephyr RTOS. Bluetooth® LE and other protocols can be integrated depending on your project needs.

Both modules offer:

  • Compact form factor (12 × 8 mm)
  • Smart antenna selection
  • Support for modern wireless protocols such as Thread, Zigbee, Matter, IEEE 802.15.4 (depending on firmware)

Whether you need plug-and-play or full development freedom – Proteus-IV and Ophelia-IV are ready for the next generation of wireless communication.

product picture from radio module

Technical Support

Technical Support

 

Planning a project with nRF54 technology?
 

Our Wireless Connectivity support team is here to assist you with any questions regarding our upcoming RF modules – from early concepts to technical implementation.