Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
VIN (V)
VOUT (V)
IOUT (A)
Power Module
Samples
Evaluation Boards MagI³C-VDRM
178020302
2.95 - 6, 0.8 - 3.6, 2 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDRM
178060302
2.95 - 6, 0.8 - 3.6, 6 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current 6 A
Power Module
Evaluation Boards MagI³C-VDRM
178040302
2.96 - 6, 0.8 - 3.6, 4 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.96 - 6
Output Voltage 0.8 - 3.6
Output Current 4 A
Power Module
Evaluation Boards MagI³C-VDRM
178012401
6 - 42, 5 - 24, 1 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDRM
178012402
6 - 42, 5 - 24, 2 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDRM
178032401
6 - 42, 5 - 24, 3 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current 3 A
Power Module
Evaluation Boards MagI³C-VDRM
178020601
6 - 42, 0.8 - 6, 2 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current 2 A
Power Module
Evaluation Boards MagI³C-VDRM
178050601
6 - 36, 0.8 - 6, 5 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 0.8 - 6
Output Current 5 A
Power Module
Evaluation Boards MagI³C-VDRM
178010601
6 - 42, 0.8 - 6, 1 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current 1 A
Power Module
Evaluation Boards MagI³C-VDRM
178030601
6 - 42, 0.8 - 6, 3 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current 3 A
Power Module
Evaluation Boards MagI³C-VDRM
178021501
7 - 50, 2.5 - 15, 2.5 A
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 50
Output Voltage 2.5 - 15
Output Current 2.5 A
Power Module

Videos

Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules

Videos

Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks

Videos